Pepperl+Fuchs는 전기 장비 및 열악한 환경과 폭발 위험 지역에서 설치 및 기계의 제어 및 전기 네트워크 솔루션의 광범위한 포트폴리오를 제공한다.
높은 수준의 유연성과 함께 보호 인클로저 변이체 다양한 형태의 임의의 응용 및 산업 환경에 가장 효율적인 제어 및 배포 솔루션의 설계를 허용한다.
Pepperl+Fuchs의 솔루션 엔지니어링 센터에서 경험이 풍부한 프로젝트 엔지니어 - 전세계에 위치한 - 자신의 특정 요구 사항에 가장 효율적인 솔루션을 찾을 수있는 사용자를 지원합니다.
The whole range from small junction boxes to complex, configurable terminal boxes is covered by the series GR, SR, SLS, FXLS, HVB and EA/DA. Enclosure materials include glass fiber reinforced polyester, stainless steel, and aluminum.
Optimal protection for any installation is achieved by the sturdy flameproof enclosures of the EJB, GUB, and F* series. Materials are aluminum and stainless steel.
Several operator elements from a wide choice of control functions can be integrated in the glass fiber reinforced enclosures of the LCP series and the stainless steel housings of the LRS series.
The FC series control units are based on Ex d IIC and Ex tD certified enclosures while the FW series control units are Ex d IIB certified. Both series are manufactured from aluminum.
Complex requirements for operation and monitoring are met by the numerous operator elements that can be integrated in a glass fiber reinforced GR.CS* control station or stainless steel variant from the FXLS.CS series, both of whom feature Ex e enclosures. They are complemented by the stainless steel Ex tD interface and control cabinets from our DS series.
Sturdy flameproof control stations can be flexibly equipped with appropriately certified operator elements and used in gas group IIB areas. The EJB series is available in aluminum and stainless steel.
Equipment not designed for use in hazardous areas can be safely protected by flameproof enclosures of the EJB, GUB, and F* series. Each solution is designed exactly to user specifications.
The combination of flameproof enclosures for equipment protection with Ex e certified control and termination units offers many benefits for installation, maintenance, and upgrades.
By utilizing Pepperl+Fuchs' range of Ex e switch disconnectors and safety switches, safe operation of motors, engines, and drives in hazardous areas is ensured. Enclosure materials include stainless steel and glass fiber reinforced polyester.
With switch disconnectors in types of protection Ex d, Ex tb, and Ex tD you safely disconnect machines and equipment without the need for specially trained staff. Our ranges of switches feature robust aluminum enclosures and support different operating currents, pole numbers, and contact configurations, allowing ideal adaptation to the application requirements.
As a pioneer in the digitalization of process automation, Pepperl+Fuchs has set itself the goal of bringing Ethernet technology into hazardous areas. Splice boxes made of glass fibre-reinforced polyester or stainless steel enable the safe connection of fibre optic cable splices, while our solutions for conventional industrial Wi-Fi® access points form the basis for the operation of wireless networks in hazardous areas.
Accessories for electrical explosion protection equipment are certified according to the appropriate types of explosion protection. These accessories can be combined with the respective enclosures and devices from the various product series to application-specific tailored systems. Modifications and upgrades at a later stage after commissioning are easily possible, too.
A wide range of enclosures in many sizes and materials form the basis for various explosion protection design solutions for any kind of equipment.
Pepperl+Fuchs offers a comprehensive range of high performance signaling products suitable for many industries and applications. These audible, visual and combination devices as well as call points have been certified for use throughout the world in gas and dust explosion-hazardous areas.
Pepperl+Fuchs’ completely plastic explosion-protected Ex de plugs and sockets can be used in hazardous areas to connect and disconnect circuits safely and easily. The devices meet all the requirements of IEC 60309 and are suitable for use in Zone 1/21 and Zone 2/22 applications.