Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Sensors for Automatic Doors and Access Systems

Choose your product

Next PageLast Page
Product
200.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Single-beam monitoring with extremely narrow sensor, Integrated circuit, Test, Simple installation - Plug & Play, Ideal for installation in door profiles or frames, Construction type(S2): Rectangular type, Test input, Light source: IRED, Light type: modulated infrared light, Operating voltage: 11 ... 30 V DC, Test input: Test: Transmitter switches off at +UB ≤ 5 V DC, Switching type: light-on, Signal output: 1 PNP output, short-circuit protected, reverse polarity protected, open collectorfa
26.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


Suitable for programming radar motion sensors from the RMS-D-RC, RAVE-D, and ECHO-D series, Convenient and precise adjustment of sensors with high mounting height, Also suitable for programming third-party brand products, Unidirectional operation, Operating voltage: battery: 2 AAA-size batteries
included with deliveryfa
360.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Degree of protection IP67, Differentiated detection of people and vehicles, each with one output relay, Cross-traffic suppression and rotation direction monitoring, Simplified adjustment options via remote control or integrated push buttons, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 36 V DC , 12 ... 28 V AC, Signal output: 2 relay outputs, Connection: plug-in screw terminals 4-pin and 2-pin , 8 m connecting cable included with deliveryfa
 
Netlist price. Your individual price will be calculated during checkout.

In stock


Microwave motion sensor with basic functionality, Reliable detection of people and vehicles, Simplest adjustement of the sensing range, Easily programmable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 36 V DC , 12 ... 24 V AC, Signal output: relay, Connection: plug-in screw terminals 4-pin , 5 m connecting cable included with deliveryfa

Moving presence sensor for automatic doors, SIL 2, certified in accordance with DIN 18650/EN 16005, Exceptional detection reliability, Reliable operation with all floor coverings, Complete protection up to the wall without sensor shutoff, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: switchable NPN or PNP , short-circuit protected, Connection: Plug-in terminal with 6-wire connection cablefa

Sensor module for configurable Topscan switch, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa

Sensor module for configurable TopScan-S, Master module, Category 2, tested and certified to DIN 18650/EN 16005, Safe function even on difficult floors, Easy adjustment of transmitter for hinge side/ opposite hinge side, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa

Sensor module for configurable TopScan-S, Slave module, Category 2, tested and certified to DIN 18650/EN 16005, Safe function even on difficult floors, Easy adjustment of transmitter for hinge side/ opposite hinge side, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %fa

Single-beam diffuse mode sensor with background suppression, Can be used to secure closing edges or as an opening impulse sensor on automatic doors, Can also be used as door handle monitor on revolving doors, Narrow, precise long range light beam , Suitable for moving or stationary mounting, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 12 ... 30 V DC / 18 ... 28 V AC, Signal output: Relay, 1 alternatorfa

Single-beam light scanner, Can be used to monitor both main and ancillary closing edges, Closing edge safety on revolving doors and carousel doors, Accurate beam alignment thanks to finely bundled light beam, Background suppression operating mode: ignores objects outside the sensing range, Function: Secure, Sensor principle: Active infrared scanner, Operating voltage: 10 ... 48 V DC / 11 ... 36 V AC, Signal output: relay, 1 NO, Connection: 5 m fixed cablefa
Next PageLast Page

Narrow down search result list