|
| ![Next Page](/data/general/images_structure/btn_next_page_new.gif) ![Last Page](/data/general/images_structure/btn_last_page_new.gif) |
Product |
|
|
The product 'AL2109-P-1820/25/49/76a/143' is now added to your watch list.
The product 'AL2109-P-1820/25/49/76a/143' is already on your watch list.
|
Low-profile, high resolution light grid for monitoring locking edges on elevators and accesses, In accord with EN81-20 and EN81-70, Dense monitoring field with up to 135 beams ensures that small objects are detected, Object detection up to distance of zero, Automatic beam crossing, Operating voltage: 11 ... 30 V DC, Test input: Test: Operating voltage , Operating mode 0 V, UL approval: E310569 , cULus Listed , class 2 power supply , max. ambient temperature 60 °Cfa |
|
|
|
The product 'AL2109-P-1820/40b/49/143' is now added to your watch list.
The product 'AL2109-P-1820/40b/49/143' is already on your watch list.
|
Low-profile, high resolution light grid for monitoring locking edges on elevators and accesses, Thru-beam light grid with integrated controller, In accord with EN81-70 and EN12015/16, Dense monitoring field with up to 135 beams ensures that small objects are detected, Object detection up to distance of zero, Operating voltage: 11 ... 30 V DC, UL approval: cULus Listed, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection: M8 x 1 connector, 4-pin, Housing: Aluminumfa |
|
|
|
The product 'PS1/31' is now added to your watch list.
The product 'PS1/31' is already on your watch list.
|
Switching device for the simple electrical connection of sensors, Relay output for high power, 10-way programming switch for time functions and switching connection modes, Function: Switch device for sensor supply, Operating voltage: 115 / 230 V AC, Signal output: Relay, 1 alternator, Connection: 4 PG16 screwed connections , cage tension terminals in the terminal spacefa |
|
|
|
The product 'RL91-54-RT/25/49/115' is now added to your watch list.
The product 'RL91-54-RT/25/49/115' is already on your watch list.
|
Retroreflective sensor for single-beam closing edge protection, Narrow housing suitable for small gaps, Sturdy plastic housing, Various possibilities for mounting, Version with red light, Construction type(S2): Rectangular type, Light source: LED, Light type: modulated visible red light, Operating voltage: 12 ... 30 V DC, Switching type: light-on, Signal output: 1 NPN, 1 PNP synchronized-switching, short-circuit protected, reverse polarity protectedfa |
|
|
|
The product 'RL91-54-RT/49/59/115' is now added to your watch list.
The product 'RL91-54-RT/49/59/115' is already on your watch list.
|
Retroreflective sensor for single-beam closing edge protection, Narrow housing suitable for small gaps, Sturdy plastic housing, Various possibilities for mounting, Version with red light, Construction type(S2): Rectangular type, Light source: LED, Light type: modulated visible red light, Operating voltage: 12 ... 30 V DC, Switching type: dark-on, Signal output: 1 NPN, 1 PNP synchronized-switching, short-circuit protected, reverse polarity protectedfa |
|
|
|
The product 'RL91-54-RT/49/59/73c' is now added to your watch list.
The product 'RL91-54-RT/49/59/73c' is already on your watch list.
|
Retroreflective sensor for single-beam closing edge protection, Narrow housing suitable for small gaps, Sturdy plastic housing, Various possibilities for mounting, Version with red light, Construction type(S2): Rectangular type, Light source: LED, Light type: modulated visible red light, Operating voltage: 12 ... 30 V DC, Switching type: dark-on, Signal output: 1 NPN, 1 PNP synchronized-switching, short-circuit protected, reverse polarity protected, UL approval: cULusfa |
|
|
|
The product 'RL91-6-IR/25/49/115' is now added to your watch list.
The product 'RL91-6-IR/25/49/115' is already on your watch list.
|
Retroreflective sensor for single-beam closing edge protection, Narrow housing suitable for small gaps, Sturdy plastic housing, Various possibilities for mounting, Version with infrared light, Construction type(S2): Rectangular type, Light source: LED, Light type: modulated infrared light, Operating voltage: 12 ... 30 V DC, Switching type: light-on, Signal output: 1 NPN, 1 PNP synchronized-switching, short-circuit protected, reverse polarity protectedfa |
|
|
|
The product 'RL91-6-IR/38a/59/115' is now added to your watch list.
The product 'RL91-6-IR/38a/59/115' is already on your watch list.
|
Retroreflective sensor for single-beam closing edge protection, Narrow housing suitable for small gaps, Sturdy plastic housing, Various possibilities for mounting, Version with infrared light, Construction type(S2): Rectangular type, Light source: LED, Light type: modulated infrared light, Operating voltage: 12 ... 30 V DC / 18 ... 28 V AC, Switching type: dark-on, Signal output: Weak current relay, 1 alternatorfa |
|
|
|
The product 'RL91-6-IR/49/59/115' is now added to your watch list.
The product 'RL91-6-IR/49/59/115' is already on your watch list.
|
Retroreflective sensor for single-beam closing edge protection, Narrow housing suitable for small gaps, Sturdy plastic housing, Various possibilities for mounting, Version with infrared light, Construction type(S2): Rectangular type, Light source: LED, Light type: modulated infrared light, Operating voltage: 12 ... 30 V DC, Switching type: dark-on, Signal output: 1 NPN, 1 PNP synchronized-switching, short-circuit protected, reverse polarity protectedfa |
|
|
|
The product 'RL91-6-IR/49/59/73c' is now added to your watch list.
The product 'RL91-6-IR/49/59/73c' is already on your watch list.
|
Retroreflective sensor for single-beam closing edge protection, Narrow housing suitable for small gaps, Sturdy plastic housing, Various possibilities for mounting, Version with infrared light, Construction type(S2): Rectangular type, Light source: LED, Light type: modulated infrared light, Operating voltage: 12 ... 30 V DC, Switching type: dark-on, Signal output: 1 NPN, 1 PNP synchronized-switching, short-circuit protected, reverse polarity protected, UL approval: cULusfa |
|
|
| ![Next Page](/data/general/images_structure/btn_next_page_new.gif) ![Last Page](/data/general/images_structure/btn_last_page_new.gif) |