Product
200.00
USD
Netlist price. Your individual price will be calculated during checkout.
In stock
Item 'ML29-P/25/103/115' added to cart!
The product 'ML29-P/25/103/115' is now added to your watch list.
The product 'ML29-P/25/103/115' is already on your watch list.
Single-beam monitoring with extremely narrow sensor, Integrated circuit, Test, Simple installation - Plug & Play, Ideal for installation in door profiles or frames, Construction type(S2): Rectangular type, Test input, Light source: IRED, Light type: modulated infrared light, Operating voltage: 11 ... 30 V DC, Test input: Test: Transmitter switches off at +UB ≤ 5 V DC, Switching type: light-on, Signal output: 1 PNP output, short-circuit protected, reverse polarity protected, open collectorfa
The product 'ML29-P/25/102/115' is now added to your watch list.
The product 'ML29-P/25/102/115' is already on your watch list.
Single-beam monitoring with extremely narrow sensor, Integrated circuit, Test, Simple installation - Plug & Play, Ideal for installation in door profiles or frames, Construction type(S2): Rectangular type, Test input, Light source: IRED, Light type: modulated infrared light, Operating voltage: 11 ... 30 V DC, Test input: Test: Transmitter switches off at +UB ≤ 5 V DC, Switching type: light-on, Signal output: 1 NPN output, short-circuit protected, reverse polarity protected, open collectorfa
The product 'ML29-P/25/102/143' is now added to your watch list.
The product 'ML29-P/25/102/143' is already on your watch list.
Single-beam monitoring with extremely narrow sensor, Integrated circuit, Test, Simple installation - Plug & Play, Ideal for installation in door profiles or frames, Construction type(S2): Rectangular type, Test input, Light source: IRED, Light type: modulated infrared light, Operating voltage: 11 ... 30 V DC, Test input: Test: Transmitter switches off at +UB ≤ 5 V DC, Switching type: light-on, Signal output: 1 NPN output, short-circuit protected, reverse polarity protected, open collectorfa
The product 'ML29-P/25/103/143' is now added to your watch list.
The product 'ML29-P/25/103/143' is already on your watch list.
Single-beam monitoring with extremely narrow sensor, Integrated circuit, Test, Simple installation - Plug & Play, Ideal for installation in door profiles or frames, Construction type(S2): Rectangular type, Test input, Light source: IRED, Light type: modulated infrared light, Operating voltage: 11 ... 30 V DC, Test input: Test: Transmitter switches off at +UB ≤ 5 V DC, Switching type: light-on, Signal output: 1 PNP output, short-circuit protected, reverse polarity protected, open collectorfa
The product 'ML29-P/59/102/115' is now added to your watch list.
The product 'ML29-P/59/102/115' is already on your watch list.
Single-beam monitoring with extremely narrow sensor, Integrated circuit, Test, Simple installation - Plug & Play, Ideal for installation in door profiles or frames, Construction type(S2): Rectangular type, Test input, Light source: IRED, Light type: modulated infrared light, Operating voltage: 11 ... 30 V DC, Test input: Test: Transmitter switches off at +UB ≤ 5 V DC, Switching type: dark-on, Signal output: 1 NPN output, short-circuit protected, reverse polarity protected, open collectorfa
The product 'ML29-P/59/102/143' is now added to your watch list.
The product 'ML29-P/59/102/143' is already on your watch list.
Single-beam monitoring with extremely narrow sensor, Integrated circuit, Test, Simple installation - Plug & Play, Ideal for installation in door profiles or frames, Construction type(S2): Rectangular type, Test input, Light source: IRED, Light type: modulated infrared light, Operating voltage: 11 ... 30 V DC, Test input: Test: Transmitter switches off at +UB ≤ 5 V DC, Switching type: dark-on, Signal output: 1 NPN output, short-circuit protected, reverse polarity protected, open collectorfa
The product 'ML29-P/59/103/115' is now added to your watch list.
The product 'ML29-P/59/103/115' is already on your watch list.
Single-beam monitoring with extremely narrow sensor, Integrated circuit, Test, Simple installation - Plug & Play, Ideal for installation in door profiles or frames, Construction type(S2): Rectangular type, Test input, Light source: IRED, Light type: modulated infrared light, Operating voltage: 11 ... 30 V DC, Test input: Test: Transmitter switches off at +UB ≤ 5 V DC, Switching type: dark-on, Signal output: 1 PNP output, short-circuit protected, reverse polarity protected, open collectorfa
The product 'ML29-P/59/103/143' is now added to your watch list.
The product 'ML29-P/59/103/143' is already on your watch list.
Single-beam monitoring with extremely narrow sensor, Integrated circuit, Test, Simple installation - Plug & Play, Ideal for installation in door profiles or frames, Construction type(S2): Rectangular type, Test input, Light source: IRED, Light type: modulated infrared light, Operating voltage: 11 ... 30 V DC, Test input: Test: Transmitter switches off at +UB ≤ 5 V DC, Switching type: dark-on, Signal output: 1 PNP output, short-circuit protected, reverse polarity protected, open collectorfa
The product 'ML29T-P/32/59/115 100mm' is now added to your watch list.
The product 'ML29T-P/32/59/115 100mm' is already on your watch list.
Single-beam monitoring with extremely narrow sensor, Integrated circuit, Test, Simple installation - Plug & Play, Ideal for installation in door profiles or frames, Construction type(S2): Rectangular type, Test input, Light source: IRED, Light type: modulated infrared light, Operating voltage: 10 ... 32 V DC, Test input: Test: Transmitter switches off at +UB ≤ 5 V DC, Switching type: dark-on, Signal output: 1 PNP output, short-circuit protected, reverse polarity protected, open collectorfa
The product 'PROSCAN-2597/38a/76a' is now added to your watch list.
The product 'PROSCAN-2597/38a/76a' is already on your watch list.
Fan-shaped detection field with up to 12 beams, Closing safety monitoring over the complete door width, Adjustable detection fields for different door widths, Automatic drift compensation, Version with test input, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 12 ... 38 V DC, Signal output: relay, 1 NO, Connection: 5 m fixed cablefa