Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Sensors for Industrial Gates

Choose your product

Next PageLast Page
Product
26.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


Suitable for programming radar motion sensors from the RMS-D-RC, RAVE-D, and ECHO-D series, Convenient and precise adjustment of sensors with high mounting height, Also suitable for programming third-party brand products, Unidirectional operation, Operating voltage: battery: 2 AAA-size batteries
included with deliveryfa
360.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Degree of protection IP67, Differentiated detection of people and vehicles, each with one output relay, Cross-traffic suppression and rotation direction monitoring, Simplified adjustment options via remote control or integrated push buttons, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 36 V DC , 12 ... 28 V AC, Signal output: 2 relay outputs, Connection: plug-in screw terminals 4-pin and 2-pin , 8 m connecting cable included with deliveryfa
165.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Robust, compact photoelectric sensor for single-beam gate protection, Not sensitive to ambient light, even with energy saving lamps, Tamper-proof, no operating controls, Version for universal voltages, Relay output, Light source: LED, Light type: modulated visible red light , 640 nm, Operating voltage: 24 ... 230 V AC/DC, Switching type: dark-on, Signal output: Relay, 1 alternatorfa

Weather protection cover for sensing strips, Protection from adverse effects of weather such as rain, snow, etc., Can be cut to the required lengths, Retrofitting possible with already installed sensing stripsfa

Standard radar motion sensor, Detection of people and objects for automatic doors, Bidirectional sensing and adjustment of detection field, Remote control or push button for functionality setting, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V DC ± 10 %, Signal output: solid-state relay, Connection: Connecting cable 2.5 m included with deliveryfa

Standard radar motion sensor, Detection of people and objects for automatic doors, Bidirectional sensing and adjustment of detection field, Remote control or push button for functionality setting, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V DC ± 10 %, Signal output: solid-state relay, Connection: Connecting cable 2.5 m included with deliveryfa

Semiconductor output, Test input, Indicator LED in the viewing window, high-quality connector, High degree of protection (IP67), fully encapsulated, Function: Secure, Sensor principle: Thru-beam sensor, Operating voltage: 10 ... 30 V DC, Output type: PNP, Signal output: max. 30 ... 40 mA, Connection: M8 connectorfa

Precision sensor for long detection ranges up to 2 m, Mode selectable: background suppression or evaluation, Mechanical adjustable detection range, Adjustable timer functions, DC voltage version, Function: Secure, Sensor principle: Diffuse mode sensor, Operating voltage: 15 ... 35 V DC, Signal output: 2 PNP, complementary, short-circuit protected, open collectors, Connection: 5-pin plastic M12 connector without cablefa

Precision sensor for long detection ranges up to 2 m, Mode selectable: background suppression or evaluation, Mechanical adjustable detection range, Adjustable timer functions, DC voltage version, Function: Secure, Sensor principle: Diffuse mode sensor, Operating voltage: 15 ... 35 V DC, Signal output: 2 PNP, complementary, short-circuit protected, open collectors, Connection: 5 m fixed cablefa

Mode selectable: background suppression or evaluation, Mechanical adjustable detection range, Adjustable timer functions, DC voltage version, Version with test input, Function: Secure, Sensor principle: Diffuse mode sensor, Operating voltage: 15 ... 35 V DC, Signal output: 1 NPN, 1 PNP, short-circuit protected, open collectors, Connection: 5-pin plastic M12 connector without cablefa
Next PageLast Page

Narrow down search result list