Quantity
Free Shipping
Purchase on Account
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Single or multi-beam light curtain for individual protection |
General specifications | ||
---|---|---|
Detection range min. | 0 ... 1500 mm by background evaluation, 500 ... 1500 mm by background suppression |
|
Detection range max. | 0 ... 2500 mm with background evaluation, 500 ... 2500 mm with background suppression |
|
Light source | IRED | |
Black-white difference (6 %/90 %) | < 20 % at 2000 mm sensor range | |
Marking | CE | |
Number of beams | 1 (number of built-in sensor modules AIR) | |
Operating mode | switching between background suppression/evaluation | |
Diameter of the light spot | 75 x 75 mm by sensing range 2000 mm | |
Indicators/operating means | ||
Function indicator | LED red | |
Control elements | Sensing range adjuster, light-on/dark-on changeover switch, changeover switch for mode of operation Background suppression / Background evaluation ; Adjuster for edge monitoring left/right | |
Factory setting | Background suppression | |
Electrical specifications | ||
Operating voltage | 17 ... 30 V DC , 18 ... 28 V AC | |
No-load supply current | < 100 mA | |
Input | ||
Test input | emitter deactivation with U = 17 ... 30 V DC only in background evaluation mode of operation and DC operation | |
Output | ||
Switching type | Light-on/dark-on changeover switch | |
Signal output | Relay, 1 alternator | |
Switching voltage | max. 24 V DC , 48 V AC | |
Switching current | ≤ 1 A | |
Switching power | 24 W / 55 VA | |
Response time | 30 ms , 2 s after test | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 61000-6-2, EN 61000-6-3 | |
Approvals and certificates | ||
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
UN/ECE Regulation No. 10 (E1) | Type-approval number: 047349 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Mounting height | max. 2500 | |
Degree of protection | IP52 | |
Connection | screw terminals | |
Material | ||
Housing | black aluminum / ABS | |
Optical face | PC | |
Mass | approx. 500 g | |
Dimensions | ||
Height | 42 mm | |
Depth | 37 mm | |
Length | 1200 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270913 |
ECLASS 12.0 | 27270913 |
ECLASS 11.0 | 27270913 |
ECLASS 10.0.1 | 27270913 |
ECLASS 9.0 | 27270913 |
ECLASS 8.0 | 27270913 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC002550 |
ETIM 8.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 5.0 | EC001821 |
UNSPSC 12.1 | 39121528 |
The TopScan2 series is a modular sensor system that can be used in a flexible manner for various requirements relating to the monitoring of automatic doors. The system can be mounted for either static or mobile use. The housing can be easily shortened and up to five sensor modules can be arranged side by side, whereby each beam can be configured individually. When it comes to the operating modes, there is the choice between background suppression and background evaluation. The light or dark switching modes, detection range and closing edge alignment can also be adjusted. These features make the TopScan2 active infrared scanner ideal for use with a wide range of automatic door systems.
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0420C | ALL | 230 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|