Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Active infrared scanner PROSCAN-2597/38a/76a

PROSCAN-2597/38a/76a
  • Fan-shaped detection field with up to 12 beams
  • Closing safety monitoring over the complete door width
  • Adjustable detection fields for different door widths
  • Automatic drift compensation
  • Version with test input
  • Version with increased sensitivity in midfield
  • Version with a single automatic teach

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PROSCAN-2597/38a/76a

Product Description
Multi-beam sensor with self-programming function for monitoring automatic doors
General specifications
Detection fieldtotal field: 2300 mm x 80 mm
left/right field: 1150 mm x 80 mm
center field: 1000 mm x 80 mm || (installation height: 2 m)
Light source12 x IRED
Light typemodulated infrared light
Teach-in timeapprox. 4 s
Accessories providedSwivel bracket, Mounting bracket
Functional safety related parameters
MTTFd780 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)60 %
Indicators/operating means
Function indicatorLED red: on for object detection, flashes during teaching phase
Control elementsProgrammble switch for switching type and detection field
Electrical specifications
Operating voltage12 ... 38 V DC
Ripple10 %
No-load supply current100 mA
Power consumption3 VA
Input
Test inputemitter deactivation with +Ub
Output
Switching typeOutput active / inactive programmable
Signal outputrelay, 1 NO
Switching voltage48 V DC
Switching current1 A at 24 V DC
Response time< 50 ms
De-energized delay200 ms
Compliance with standards and directives
Standard conformity
Product standardEN 60947-5-2
FlammabilityFlame retardant in accordance with UN/ECE-R118 or ISO 14572
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Mechanical specifications
Mounting height1000 ... 2500 mm
Degree of protectionIP52
Connection5 m fixed cable
Material
HousingABS
Optical facePMMA
Massapprox. 100 g
Dimensions
Height45 mm
Width102 mm
Depth32 mm

Classifications

SystemClasscode
ECLASS 13.027270913
ECLASS 12.027270913
ECLASS 11.027270913
ECLASS 10.0.127270913
ECLASS 9.027270913
ECLASS 8.027270913
ECLASS 5.127270903
ETIM 9.0EC002550
ETIM 8.0EC002550
ETIM 7.0EC002550
ETIM 6.0EC002550
ETIM 5.0EC001821
UNSPSC 12.139121528

Details: PROSCAN-2597/38a/76a

Function

The compact ProScan energetic light scanner operates using an integrated source of infrared light and creates a fan-shaped detection field consisting of a maximum of 12 independent light beams. Since the beam intensifies toward the center of the fan, the area around the closing edges in particular is monitored virtually seamlessly. The sensors are self-programming and automatically adapt to any environment, learn the environment, and even automatically adapt to subsequent changes. Other notable features include the high level of sensitivity, ambient light immunity and compensation of long-term drift. This function guarantees reliable long-term use, even in dirty, rainy or snowy conditions.

Product Documentation: PROSCAN-2597/38a/76a

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Commissioning InstructionsALLPDF346 KB

Design / Simulation: PROSCAN-2597/38a/76a

Language Selection:
CADLanguageFile TypeFile Size
3-DALLSTP196 KB
3-DALLSTP140 KB
CAD Portal / CAD PortalALLLINK---

Approvals: PROSCAN-2597/38a/76a

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (Pepperl+Fuchs)DOC-0755DALLPDF228 KB
UK Declaration of Conformity (Pepperl+Fuchs)DOC-6925ALLPDF225 KB

Associated Products: PROSCAN-2597/38a/76a

Accessories
Mounting frame for sensors in the AIR30 and PROSCAN seriesfa