Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Standard radar motion sensor with additional functions, dynamic version with rotation direction monitoring, detection range 2 m x 4.5 m, max. installation height 4 m, black housing, relay contact output, cable connection |
General specifications | ||
---|---|---|
Sensing range | Wide: 2000 x 4500 mm (DxW) at 2200 mm mounting height and 30° inclination angle narrow: 4500x 2000 mm (DxW) at 2200 mm mounting height and 30° inclination angle |
|
Function principle | Microwave module | |
Detection speed | min. 0.1 m/s | |
Setting angle | 0 ... 90 ° in 5 ° increments | |
Operating frequency | 24.15 ... 24.25 GHz K-Band | |
Operating mode | Radar motion sensor | |
Transmitter radiated power (EIRP) | < 20 dBm | |
Functional safety related parameters | ||
MTTFd | 300 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Function indicator | LED red | |
Control elements | potentiometer , DIP switch for selection of operating modes | |
Control elements | sensitivity adjustment | |
Electrical specifications | ||
Operating voltage | 12 ... 36 V DC , 12 ... 28 V AC | |
No-load supply current | ≤ 50 mA at 24 V DC | |
Power consumption | ≤ 1.7 W | |
Output | ||
Switching type | NO/NC | |
Signal output | relay | |
Switching voltage | max. 48 V AC / 48 V DC | |
Switching current | max. 0.5 A AC / 1 A DC | |
Switching power | max. 24 W / 60 VA | |
De-energized delay | 1 s | |
Approvals and certificates | ||
CE conformity | 2014/53/EU This device can be used in all countries within the European Union. In other countries, all applicable national regulations must be observed. | |
FCC approval | No - Use in North America is not permitted. | |
Ambient conditions | ||
Operating temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -30 ... 70 °C (-22 ... 158 °F) | |
Relative humidity | max. 90 % non-condensing | |
Mechanical specifications | ||
Mounting height | max. 4000 mm | |
Degree of protection | IP54 | |
Connection | Connecting cable 2.5 m included with delivery | |
Material | ||
Housing | black polycarbonate (PC) | |
Mass | 130 g | |
Dimensions | 101 mm x 60 mm x 59 mm | |
Height | 60 mm | |
Width | 101 mm | |
Depth | 59 mm | |
Suitable series | ||
Series | RaDec |
System | Classcode |
---|---|
ECLASS 13.0 | 27274501 |
ECLASS 12.0 | 27280890 |
ECLASS 11.0 | 27280890 |
ECLASS 10.0.1 | 27280890 |
ECLASS 9.0 | 27280890 |
ECLASS 8.0 | 27280890 |
ECLASS 5.1 | 27270990 |
ETIM 9.0 | EC004807 |
ETIM 8.0 | EC000138 |
ETIM 7.0 | EC000138 |
ETIM 6.0 | EC000138 |
ETIM 5.0 | EC000138 |
UNSPSC 12.1 | 39121528 |
The RaDec series consists of affordable radar motion sensors that not only combine all the key requirements of door manufacturers in a compact, stylish device, but are also user friendly and easy to install. An integrated microprocessor with 24 GHz microwave technology ensures a high level of reliability, even in difficult conditions. What's more, the sensor offers two adjustable detection areas, different operating modes, and an installation height of up to 4 m, and operates in a temperature range of -20 °C ... +60 °C. The -D version features rotation direction monitoring; a cross-traffic suppression system can also be connected to this version.
We are sorry, there are no documents for your language selection. Please select another language. |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - RaDec-D | ENG | 335 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 785 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2461B | ALL | 158 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|