Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Connection cable DoorScan® DoorScan Connection Cable 5p

DoorScan Connection Cable 5p
  • Connecting cable for sensor modules
  • Serves as the internal bus connection for module communication
  • Ribbon cable
  • Up to 5 sensor modules can be connected

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  DoorScan Connection Cable 5p

Product Description
Connecting cable with 5 plug-in connections for DoorScan®-I/-T/-R modules
Electrical specifications
Operating voltagemax. 50 V
Ambient conditions
Ambient temperature-20 ... 105 °C (-4 ... 221 °F)
Mechanical specifications
Connection5 x plug-in terminal, 8-pin
CablePVC, gray, 8-wire
Length2 m

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270992
ECLASS 11.027270992
ECLASS 10.0.127270992
ECLASS 9.027270992
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: DoorScan Connection Cable 5p

Informative Literature: DoorScan Connection Cable 5p

Language Selection:
LiteratureLanguageFile TypeFile Size
Product Information - DoorScan® - Presence sensor for automatic doorsENGPDF1086 KB

Associated Products: DoorScan Connection Cable 5p

Accessory of
Profile cover for aluminum profile for DoorScan Series, Length 1600 mm, for DoorScan design with great profil lengthfa
Sensor module for configurable DoorScan® presence sensor, Emitter module (E), Adjustment options for detection field and angle of inclination, Tool-free module mounting using snap-in mechanism, Function: Open and secure, Sensor principle: Active infrared scannerfa
Sensor module for configurable DoorScan® presence sensor, Receiver module (R), Adjustment options for detection field and angle of inclination, Tool-free module mounting using snap-in mechanism, Function: Open and secure, Sensor principle: Active infrared scannerfa
Profile cover for aluminum profile for DoorScan Series, Length 3000 mm, for DoorScan design with great profil lengthfa
Moving presence sensor for automatic doors, SIL 2, certified in accordance with DIN 18650/EN 16005, Exceptional detection reliability, Reliable operation with all floor coverings, Complete protection up to the wall without sensor shutoff, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: switchable NPN or PNP , short-circuit protected, Connection: Plug-in terminal with 6-wire connection cablefa
Moving presence sensor for automatic doors, SIL 2, certified in accordance with DIN 18650/EN 16005, Exceptional detection reliability, Reliable operation with all floor coverings, Complete protection up to the wall without sensor shutoff, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: switchable NPN or PNP , short-circuit protected, Connection: Plug-in terminal with 6-wire connection cablefa
Moving presence sensor for automatic doors, SIL 2, certified in accordance with DIN 18650/EN 16005, Exceptional detection reliability, Reliable operation with all floor coverings, Complete protection up to the wall without sensor shutoff, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: switchable NPN or PNP , short-circuit protected, Connection: Plug-in terminal with 6-wire connection cablefa
Sensor module for configurable DoorScan® presence sensor, Multi-function interface with full operation, Complete system supply for the entire system for one door, Can also be used to supply the emitter and receiver modules with power, Single button commissioning with automatic Teach-in function, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: switchable NPN or PNP , short-circuit protectedfa
Sensor module for configurable DoorScan® presence sensor, Multi-function interface with full operation, Complete system supply for the entire system for one door, Can also be used to supply the emitter and receiver modules with power, Single button commissioning with automatic Teach-in function, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: NPN , short-circuit protectedfa
Aluminum profile for DoorScan Series, Length 3000 mm, for DoorScan design with great profil lengthfa