Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Connection cable DoorScan® DoorScan Cable BS/BGS

DoorScan Cable BS/BGS
  • Connecting cable between hinge side and leading edge side
  • Connection to interface module

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  DoorScan Cable BS/BGS

Product Description
Connecting cable for transition from hinge side to leading edge side
Electrical specifications
Operating voltagemax. 300 V
Ambient conditions
Ambient temperature-55 ... 80 °C (-67 ... 176 °F)
Mechanical specifications
Connection2 x plug-in terminal
CablePVC, black 6-wire
Length1070 mm

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270992
ECLASS 11.027270992
ECLASS 10.0.127270992
ECLASS 9.027270992
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: DoorScan Cable BS/BGS

Informative Literature: DoorScan Cable BS/BGS

Language Selection:
LiteratureLanguageFile TypeFile Size
Product Information - DoorScan® - Presence sensor for automatic doorsENGPDF1086 KB

Associated Products: DoorScan Cable BS/BGS

Accessory of
Profile cover for aluminum profile for DoorScan Series, Length 3000 mm, for DoorScan design with great profil lengthfa
Profile cover for aluminum profile for DoorScan Series, Length 1600 mm, for DoorScan design with great profil lengthfa
Moving presence sensor for automatic doors, SIL 2, certified in accordance with DIN 18650/EN 16005, Exceptional detection reliability, Reliable operation with all floor coverings, Complete protection up to the wall without sensor shutoff, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: switchable NPN or PNP , short-circuit protected, Connection: Plug-in terminal with 6-wire connection cablefa
Moving presence sensor for automatic doors, SIL 2, certified in accordance with DIN 18650/EN 16005, Exceptional detection reliability, Reliable operation with all floor coverings, Complete protection up to the wall without sensor shutoff, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: switchable NPN or PNP , short-circuit protected, Connection: Plug-in terminal with 6-wire connection cablefa
Moving presence sensor for automatic doors, SIL 2, certified in accordance with DIN 18650/EN 16005, Exceptional detection reliability, Reliable operation with all floor coverings, Complete protection up to the wall without sensor shutoff, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: switchable NPN or PNP , short-circuit protected, Connection: Plug-in terminal with 6-wire connection cablefa
Sensor module for configurable DoorScan® presence sensor, Multi-function interface with full operation, Complete system supply for the entire system for one door, Can also be used to supply the emitter and receiver modules with power, Single button commissioning with automatic Teach-in function, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: NPN , short-circuit protectedfa
Sensor module for configurable DoorScan® presence sensor, Multi-function interface with full operation, Complete system supply for the entire system for one door, Can also be used to supply the emitter and receiver modules with power, Single button commissioning with automatic Teach-in function, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: switchable NPN or PNP , short-circuit protectedfa
Aluminum profile for DoorScan Series, Length 3000 mm, for DoorScan design with great profil lengthfa