Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Replacement/extension sensor module for installation in the DoorScan® and TopScan sensor profile, multifunction interface module |
Functional safety related parameters | ||
---|---|---|
Safety Integrity Level (SIL) | SIL 2 | |
Performance level (PL) | PL d | |
Category | Cat. 2 | |
MTTFd | 72 a | |
B10d | 2 E+8 | |
B10 | 3 E+6 | |
Indicators/operating means | ||
Control elements | Jumper for interface PNP / NPN | |
Electrical specifications | ||
Operating voltage | 24 V DC ± 20 % | |
No-load supply current | 30 mA | |
Input | ||
Input type | Test, Standby , Relay supply | |
Output | ||
Signal output | Hinge side (BS): Relay, 1 alternator , Opposite hinge side (BGS): Relay, 1 alternator | |
Switching voltage | 24 V DC ± 20 % | |
Switching current | max. 100 mA | |
Response time | max. 15 ms in addition to switch-on delay for DoorScan® | |
De-energized delay | max. 15 ms | |
Compliance with standards and directives | ||
Directive conformity | ||
Machinery Directive 2006/42/EC | EN 12978:2003+A1:2009 EN ISO 13849-1:2008 + AC:2009 EN 16005:2012 Chapter 4.6.8 |
|
EMC Directive 2004/108/EC | EN 61000-6-2:2005 EN 61000-6-3:2007+A1:2011 |
|
Standard conformity | ||
Standards | EN 61508-1:2010 DIN 18650-1:2010 Chapter 5.7.4 BS 7036-1:1996 Chapter 7.3.2 BS 7036-2:1996 Chapter 8.1 |
|
Approvals and certificates | ||
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -30 ... 60 °C (-22 ... 140 °F) | |
Relative humidity | 25 ... 95 % (noncondensing) | |
Mechanical specifications | ||
Degree of protection | IP54 (when mounted) | |
Connection | plug strip , 6-pin Interface , 4-pin Relay supply | |
Mass | approx. 30 g | |
Dimensions | ||
Height | 30 mm | |
Depth | 35 mm | |
Length | 81 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270992 |
ECLASS 12.0 | 27270992 |
ECLASS 11.0 | 27270992 |
ECLASS 10.0.1 | 27270992 |
ECLASS 9.0 | 27270992 |
ECLASS 8.0 | 27270990 |
ECLASS 5.1 | 27279290 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121528 |
We are sorry, there are no documents for your language selection. Please select another language. |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 613 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU TUV Nord EC-Type Exam. Certificate Functional Safety | 44 205 13 095719 | ALL | 89 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0115F | ALL | 480 KB |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|