Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Radar sensor RaDec-D-NA

RaDec-D-NA
  • Microwave motion sensor with intelligent functions
  • Reliable detection of people and vehicles
  • Simplest adjustement of the sensing range
  • Wall and ceiling mountable
  • Version with direction detection and cross-traffic suppression
  • Version with FCC-frequency

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RaDec-D-NA

Product Description
FCC-approved standard radar motion sensor offering additional functions, dynamic version offering direction detection, 2 m x 4.5 m detection range, max. installation height: 4 m, black housing, relay contact output, cable connection
General specifications
Sensing rangeWide: 2000 x 4500 mm (DxW) at 2200 mm mounting height and 30° inclination angle
narrow: 4500x 2000 mm (DxW) at 2200 mm mounting height and 30° inclination angle
Function principleMicrowave module
Detection speedmin. 0.1 m/s
Setting angle0 ... 90 ° in 5 ° increments
Operating frequency24.075 ... 24.175 GHz K-Band
Operating modeRadar motion sensor
Transmitter radiated power (EIRP)< 20 dBm
Functional safety related parameters
MTTFd300 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Function indicatorLED red
Control elementspotentiometer , DIP switch for selection of operating modes
Control elementssensitivity adjustment
Electrical specifications
Operating voltage12 ... 36 V DC , 12 ... 28 V AC
No-load supply current≤ 50 mA at 24 V DC
Power consumption≤ 1.7 W
Output
Switching typeNO/NC
Signal outputRelay, 1 NO contact/NC contact
Switching voltagemax. 48 V AC / 48 V DC
Switching currentmax. 0.5 A AC / 1 A DC
Switching powermax. 24 W / 60 VA
De-energized delay1 s
Approvals and certificates
FCC approvalFCC Rules part 15 / This device can be used in the USA.
IC approvalRSS210 Issue 8.0 / This device can be used in Canada.
ApprovalsUse in countries within the European Union is not permitted. In other countries, all applicable national regulations must be observed.
Ambient conditions
Operating temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humiditymax. 90 % non-condensing
Mechanical specifications
Mounting heightmax. 4000 mm
Degree of protectionIP54
ConnectionConnecting cable 2.5 m included with delivery
Material
HousingPC/ABS black
Mass130 g
Dimensions101 mm x 60 mm x 59 mm
Height60 mm
Width101 mm
Depth59 mm
Suitable series
SeriesRaDec

Classifications

SystemClasscode
ECLASS 13.027274501
ECLASS 12.027280890
ECLASS 11.027280890
ECLASS 10.0.127280890
ECLASS 9.027280890
ECLASS 8.027280890
ECLASS 5.127270990
ETIM 9.0EC004807
ETIM 8.0EC000138
ETIM 7.0EC000138
ETIM 6.0EC000138
ETIM 5.0EC000138
UNSPSC 12.139121528

Details: RaDec-D-NA

Function

The RaDec series consists of affordable radar motion sensors that not only combine all the key requirements of door manufacturers in a compact, stylish device, but are also user friendly and easy to install. An integrated microprocessor with 24 GHz microwave technology ensures a high level of reliability, even in difficult conditions. What's more, the sensor offers two adjustable detection areas, different operating modes, and an installation height of up to 4 m, and operates in a temperature range of -20 °C ... +60 °C. The -D version features rotation direction monitoring; a cross-traffic suppression system can also be connected to this version.

Informative Literature: RaDec-D-NA

Language Selection:
We are sorry, there are no documents for your language selection. Please select another language.

Product Documentation: RaDec-D-NA

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - RaDec-DENGPDF335 KB

Design / Simulation: RaDec-D-NA

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP785 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: RaDec-D-NA

Accessories
Weather cap for protection from adverse effects of weather such as rain, snow, etc., Installation without toolsfa