Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Active infrared scanner TOPSCAN2-8-HS-2500-2/L1200/38a

TOPSCAN2-8-HS-2500-2/L1200/38a
  • Moving presence sensor for swing doors
  • Configurable for a wide range of door leaf widths
  • Each beam can be adjusted individually
  • Selectable background suppression and evaluation
  • Beam adjustment to closing edge width
  • Test input
  • Double-beam version

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  TOPSCAN2-8-HS-2500-2/L1200/38a

Product Description
Single or multi-beam light curtain for individual protection
General specifications
Detection range min.0 ... 1500 mm by background evaluation,
500 ... 1500 mm by background suppression
Detection range max.0 ... 2500 mm with background evaluation,
500 ... 2500 mm with background suppression
Light sourceIRED
Black-white difference (6 %/90 %)< 20 % at 2000 mm sensor range
MarkingCE
Number of beams2 (number of built-in sensor modules AIR)
Operating modeswitching between background suppression/evaluation
Diameter of the light spot75 x 75 mm by sensing range 2000 mm
Indicators/operating means
Function indicatorLED red
Control elementsSensing range adjuster, light-on/dark-on changeover switch, changeover switch for mode of operation Background suppression / Background evaluation ; Adjuster for edge monitoring left/right
Factory settingBackground suppression
Electrical specifications
Operating voltage17 ... 30 V DC , 18 ... 28 V AC
No-load supply current< 100 mA
Input
Test inputemitter deactivation with U = 17 ... 30 V DC only in background evaluation mode of operation and DC operation
Output
Switching typeLight-on/dark-on changeover switch
Signal outputRelay, 1 alternator
Switching voltagemax. 24 V DC , 48 V AC
Switching current≤ 1 A
Switching power24 W / 55 VA
Response time30 ms , 2 s after test
Compliance with standards and directives
Standard conformity
StandardsEN 61000-6-2, EN 61000-6-3
Approvals and certificates
CCC approvalCCC approval / marking not required for products rated ≤36 V
UN/ECE Regulation No. 10 (E1)Type-approval number: 047349
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Housing length L1200 mm
Mounting heightmax. 2500
Degree of protectionIP52
Connectionscrew terminals
Material
Housingaluminum / ABS
Optical facePC
Massapprox. 770 g
Dimensions
Height42 mm
Depth37 mm
Length1200 mm

Classifications

SystemClasscode
ECLASS 13.027270913
ECLASS 12.027270913
ECLASS 11.027270913
ECLASS 10.0.127270913
ECLASS 9.027270913
ECLASS 8.027270913
ECLASS 5.127270903
ETIM 9.0EC002550
ETIM 8.0EC002550
ETIM 7.0EC002550
ETIM 6.0EC002550
ETIM 5.0EC001821
UNSPSC 12.139121528

Details: TOPSCAN2-8-HS-2500-2/L1200/38a

Function

The TopScan2 series is a modular sensor system that can be used in a flexible manner for various requirements relating to the monitoring of automatic doors. The system can be mounted for either static or mobile use. The housing can be easily shortened and up to five sensor modules can be arranged side by side, whereby each beam can be configured individually. When it comes to the operating modes, there is the choice between background suppression and background evaluation. The light or dark switching modes, detection range and closing edge alignment can also be adjusted. These features make the TopScan2 active infrared scanner ideal for use with a wide range of automatic door systems.

Product Documentation: TOPSCAN2-8-HS-2500-2/L1200/38a

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF357 KB

Design / Simulation: TOPSCAN2-8-HS-2500-2/L1200/38a

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1130 KB
CAD Portal / CAD PortalALLLINK---

Approvals: TOPSCAN2-8-HS-2500-2/L1200/38a

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
UNECE KBA E110R-047349ALLPDF72 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0420CALLPDF230 KB

Associated Products: TOPSCAN2-8-HS-2500-2/L1200/38a

Accessories
Pedestal for the sensor module AIR16fa
Flexible metal conduit, Protection against contamination and damagefa
Connecting cable for sensor modules, Length 300 mmfa
End cover for series TopScan-S aluminum profile sectionfa
Polyurethane foam seal for increased degree of protection to IP54, Simple insertion into the TopScan-S profile section behind the capfa
Aluminum profile for TopScan-S Series, Length 1400 mmfa
Profile cover for aluminum profile for TopScan2 Series, Length 1400 mmfa
Weather protection cover for sensing strips, Protection from adverse effects of weather such as rain, snow, etc., Can be cut to the required lengths, Retrofitting possible with already installed sensing stripsfa