Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Accessory DGE DoorScan Cable Adapter

DoorScan Cable Adapter
  • Cable adapter for configurable DoorScan presence sensor
  • Cable adapter for extending the ribbon cable
  • Tool-free module mounting using snap-in mechanism

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  DoorScan Cable Adapter

Product Description
Adapter module for installation in the DoorScan® sensor profile, multifunction interface module
Ambient conditions
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Mechanical specifications
Degree of protectionIP54 (when mounted)
Connectionsocket 8-pin
Massapprox. 18 g
Dimensions
Height34.4 mm
Depth32.5 mm
Length40 mm
General information
Scope of delivery2 x Adapter

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270992
ECLASS 11.027270992
ECLASS 10.0.127270992
ECLASS 9.027270992
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: DoorScan Cable Adapter

Function

The DoorScan cable adapter is used to connect ribbon cable segments of a DoorScan system. It is possible to connect a sensor system with two separate profiles using a previously fitted cable.

One adapter is used to connect cables for one (ribbon) side.

Product Documentation: DoorScan Cable Adapter

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF528 KB

Design / Simulation: DoorScan Cable Adapter

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP3520 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: DoorScan Cable Adapter

Accessory of
Moving presence sensor for automatic doors, SIL 2, certified in accordance with DIN 18650/EN 16005, Exceptional detection reliability, Reliable operation with all floor coverings, Complete protection up to the wall without sensor shutoff, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: switchable NPN or PNP , short-circuit protected, Connection: Plug-in terminal with 6-wire connection cablefa
Moving presence sensor for automatic doors, SIL 2, certified in accordance with DIN 18650/EN 16005, Exceptional detection reliability, Reliable operation with all floor coverings, Complete protection up to the wall without sensor shutoff, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: switchable NPN or PNP , short-circuit protected, Connection: Plug-in terminal with 6-wire connection cablefa
Sensor module for configurable DoorScan® presence sensor, Multi-function interface with full operation, Complete system supply for the entire system for one door, Can also be used to supply the emitter and receiver modules with power, Single button commissioning with automatic Teach-in function, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: switchable NPN or PNP , short-circuit protectedfa
Sensor module for configurable DoorScan® presence sensor, Receiver module (R), Adjustment options for detection field and angle of inclination, Tool-free module mounting using snap-in mechanism, Function: Open and secure, Sensor principle: Active infrared scannerfa
Sensor module for configurable DoorScan® presence sensor, Emitter module (E), Adjustment options for detection field and angle of inclination, Tool-free module mounting using snap-in mechanism, Function: Open and secure, Sensor principle: Active infrared scannerfa
Aluminum profile for DoorScan Series, Length 3000 mm, for DoorScan design with great profil lengthfa
Moving presence sensor for automatic doors, SIL 2, certified in accordance with DIN 18650/EN 16005, Exceptional detection reliability, Reliable operation with all floor coverings, Complete protection up to the wall without sensor shutoff, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: switchable NPN or PNP , short-circuit protected, Connection: Plug-in terminal with 6-wire connection cablefa