Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Accessories DoorScan Profile L3000 5pcs

DoorScan Profile L3000 5pcs
  • Aluminum profile for DoorScan Series
  • Length 3000 mm
  • for DoorScan design with great profil length

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  DoorScan Profile L3000 5pcs

Product Description
Housing profile DoorScan
Ambient conditions
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Mechanical specifications
Housing length L3000 mm
MaterialAluminum
Dimensions
Length3000 mm
Suitable series
SeriesDoorScan® , TopScan-S

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270992
ECLASS 11.027270992
ECLASS 10.0.127270992
ECLASS 9.027270992
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: DoorScan Profile L3000 5pcs

Associated Products: DoorScan Profile L3000 5pcs

Accessories
Weather protection cover for sensing strips, Protection from adverse effects of weather such as rain, snow, etc., Can be cut to the required lengths, Retrofitting possible with already installed sensing stripsfa
Door transition cable to connect the sensor to the controller, Connection to interface module, Operating voltage: max. 300 V, Connection: screw terminal , 6-pinfa
Connecting cable for sensor modules, Serves as the internal bus connection for module communication, Ribbon cable, Up to 5 sensor modules can be connected, Operating voltage: max. 50 V, Connection: 5 x plug-in terminal, 8-pinfa
Connecting cable between hinge side and leading edge side, Connection to interface module, Operating voltage: max. 300 V, Connection: 2 x plug-in terminalfa
End caps for DoorScan® sensing stripfa
Aluminum profile for TopScan-S Series, Length 1400 mmfa
Profile cover for aluminum profile for TopScan-S Series, Length 1400 mmfa
Sensor module for configurable DoorScan® presence sensor, Conversion of semiconductor signals to relay output signals, Tool-free module mounting using snap-in mechanism, Operating voltage: 24 V DC ± 20 %, Signal output: Hinge side (BS): Relay, 1 alternator , Opposite hinge side (BGS): Relay, 1 alternator, Connection: plug strip , 6-pin Interface , 4-pin Relay supplyfa
Cable adapter for configurable DoorScan presence sensor, Adapter for connecting cables (e.g., to glass doors, existing cables), Tool-free module mounting using snap-in mechanism, Connection: plug strip 6-pin , socket 8-pin , solder pins 8-pinfa
Cable adapter for configurable DoorScan presence sensor, Cable adapter for extending the ribbon cable, Tool-free module mounting using snap-in mechanism, Connection: socket 8-pinfa