Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product RAVE-D
Not available for purchase
Not available for purchase

Radar sensor RAVE-D-GB

RAVE-D-GB
  • Degree of protection IP67
  • Differentiated detection of people and vehicles, each with one output relay
  • Cross-traffic suppression and rotation direction monitoring
  • Simplified adjustment options via remote control or integrated push buttons
  • Wall and ceiling mountable

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RAVE-D-GB

Product Description
Premium industrial door opener with the ability to differentiate between people and vehicles, can be operated remotely, detection range 9 m x 6.5 m, max. installation height 7 m, black housing, 2 relay contact outputs, cable connection
General specifications
Sensing range9000 x 6500 mm (d x w) at installation height of 5000 mm and 45° angle
10000 x 5500 mm (d x w) at installation height of 7000 mm and 45° angle
Function principleMicrowave module
Detection speedmin. 0.1 m/s
MarkingCE
Setting angle-90 ... 90 ° in 15 ° increments
Operating frequency24.15 ... 24.25 GHz K-Band
Operating modeRadar motion sensor
Transmitter radiated power (EIRP)< 20 dBm
Functional safety related parameters
MTTFd620 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Function indicatorLED red/green
Control elementsProgramming push-button for selection of operating modes : direction detection , cross-traffic suppression , Vehicle detection , Switching type , relay hold time
Control elementsProgramming via 2 keys , alternative via remote control (Accessories ordered separately)
Electrical specifications
Operating voltage12 ... 36 V DC , 12 ... 28 V AC
No-load supply current≤ 50 mA at 24 V DC
Power consumption≤ 1 W
Output
Switching typeNO/NC
Signal output2 relay outputs
Switching voltagemax. 48 V AC / 48 V DC
Switching currentmax. 0.5 A AC / 1 A DC
Switching powermax. 24 W / 60 VA
De-energized delay0.5 ... 300 s adjustable
Approvals and certificates
CE conformity2014/53/EU This device can be used in all countries within the European Union. In other countries, all applicable national regulations must be observed.
Ambient conditions
Operating temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humiditymax. 90 % non-condensing
Mechanical specifications
Mounting height2500 ... 7000 mm
Degree of protectionIP67
Connectionplug-in screw terminals 4-pin and 2-pin , 8 m connecting cable included with delivery
Material
HousingPolycarbonate (PC) , anthracite
Mass650 g
Dimensionswith Mounting bracket : 131 mm x 73 mm x 136 mm
Height73 mm
Width131 mm
Depth98 mm
Suitable series
SeriesRAVE

Classifications

SystemClasscode
ECLASS 13.027274501
ECLASS 12.027280890
ECLASS 11.027280890
ECLASS 10.0.127280890
ECLASS 9.027280890
ECLASS 8.027280890
ECLASS 5.127270990
ETIM 9.0EC004807
ETIM 8.0EC000138
ETIM 7.0EC000138
ETIM 6.0EC000138
ETIM 5.0EC000138
UNSPSC 12.139121528

Details: RAVE-D-GB

Function

The RAVE-D is a radar sensor for harsh industrial environments. The robust housing with IP67 degree of protection makes it the ideal door opener up to a height of 7 m.

The housing concept enables time-saving mounting due to the convenient wall bracket and locking plate for adjusting the detection field.

Differentiated detection of people and vehicles provides targeted door opening. This enables optimized transport routes and energy savings.

Informative Literature: RAVE-D-GB

Language Selection:
LiteratureLanguageFile TypeFile Size
Product Information - RAVE Radar Motion SensorENGPDF433 KB

Product Documentation: RAVE-D-GB

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - RAVE-D with RADAR RCENGPDF229 KB

Design / Simulation: RAVE-D-GB

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP5771 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: RAVE-D-GB

Accessories
26.00  USD

Contact Us

Suitable for programming radar motion sensors from the RMS-D-RC, RAVE-D, and ECHO-D series, Convenient and precise adjustment of sensors with high mounting height, Also suitable for programming third-party brand products, Unidirectional operation, Operating voltage: battery: 2 AAA-size batteries
included with deliveryfa