Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Extruded aluminum profile ALU-C-20x9

ALU-C-20x9
  • Aluminum mounting strip
  • Aluminum C profile with drilling line
  • Accessories for closing edge protection
  • For mounting GP series rubber profiles

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ALU-C-20x9

Product Description
Extruded aluminum profile
Mechanical specifications
MaterialAluminum
Massapprox. 336 g
Dimensions
Height9 mm
Width20 mm
Length2 m

Classifications

SystemClasscode
ECLASS 13.027273401
ECLASS 12.027272790
ECLASS 11.027272790
ECLASS 10.0.127272790
ECLASS 9.027272790
ECLASS 8.027272790
ECLASS 5.127272790
ETIM 9.0EC002887
ETIM 8.0EC002887
ETIM 7.0EC002887
ETIM 6.0EC002887
ETIM 5.0EC002592
UNSPSC 12.146171620

Details: ALU-C-20x9

Associated Products: ALU-C-20x9

Accessory of
Rubber profile, Accessories for closing edge protection, suitable for designs of ø11–12 mm, Simple to customize to application, Packaging unit: 50 mfa
Rubber profile, Accessories for closing edge protection, suitable for designs of ø11–12 mm, Simple to customize to application, Packaging unit: 50 mfa