Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Safety thru-beam sensor TWIN-SAFE-20M-AR-13m-SET

TWIN-SAFE-20M-AR-13m-SET
  • Sturdy housing
  • Sensing range 20 m
  • Sleek design
  • Simple alignment
  • Indicator LED on the front

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  TWIN-SAFE-20M-AR-13m-SET

System components
EmitterTWIN-SAFE-T
ReceiverTWIN-SAFE-R
General specifications
Effective detection range1 ... 20 m
Threshold detection range28 m
Number of protective field beams1
Light sourceIRED
Light typemodulated infrared light 850 nm
Safety type according to IEC/EN 614962
MarkingCE
Diameter of the light spotapprox. 1.1 m at a distance of 20 m
Opening angle± 1.5 °
Optical facefrontal
Ambient light limit100000 Lux
Indicators/operating means
Operation indicatoremitter LED green: power on
Function indicatorTransmitter: flashes during test
Receiver:
LED green: Light beam unobstructed , LED red: Light beam is interrupted
Electrical specifications
Operating voltage10 ... 30 V DC
Operating currentEmitter: 20 mA
Receiver: 30 mA
Output
Output typerelay, change-over contact
Switching typelight-on
Switching voltagemax. 50 V AC/DC
Switching currentmax. 0.6 A
Energized/De-energized delaytyp. 100 ms
Response time≤ 20 ms
Conformity
Functional safetyISO 13849-1 , Cat. 2 PL c
Product standardEN 61000-6-2, EN 61000-6-3 , EN 12978
Approvals and certificates
Ambient conditions
Ambient temperature-25 ... 55 °C (-13 ... 131 °F)
Storage temperature-25 ... 55 °C (-13 ... 131 °F)
Relative humiditymax. 95 %, not condensing
Mechanical specifications
Degree of protectionIP67 according to EN 60529
Connectionfixed black cable
Emitter: 0.25 mm2 , 3 conductor
Receiver: 0.25 mm2 , 5-wire
Material
HousingPA6 with 30 % glass fiber content
Massapprox. 500 g
Dimensions
Height108 mm
Width20 mm
Depth30 mm

Classifications

SystemClasscode
ECLASS 13.027272701
ECLASS 12.027272701
ECLASS 11.027272701
ECLASS 10.0.127272701
ECLASS 9.027272701
ECLASS 8.027272701
ECLASS 5.127272701
ETIM 9.0EC002716
ETIM 8.0EC002716
ETIM 7.0EC002716
ETIM 6.0EC002716
ETIM 5.0EC002716
UNSPSC 12.146171620

Details: TWIN-SAFE-20M-AR-13m-SET