Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Accessory DGE |
General specifications | ||
---|---|---|
Accessories provided | Mounting accessories included ; screws and T-slot nut M8 | |
Mechanical specifications | ||
Material | Allruna W60 S 326 black | |
Mass | 14 g | |
Dimensions | ||
Height | 25 mm | |
Width | 30 mm | |
Depth | 18 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270992 |
ECLASS 12.0 | 27270992 |
ECLASS 11.0 | 27270992 |
ECLASS 10.0.1 | 27270992 |
ECLASS 9.0 | 27270992 |
ECLASS 8.0 | 27270990 |
ECLASS 5.1 | 27279290 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121528 |