Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Rubber profile for safety edges GP12/25-75

GP12/25-75
  • Rubber profile
  • Accessories for closing edge protection
  • suitable for designs with dia. 14–15 mm
  • Simple to customize to application
  • Packaging unit: 50 m

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  GP12/25-75

Product Description
Rubber profile for safety edges from the SIGNAL series
Mechanical specifications
MaterialEPDM (ethylene propylene diene rubber)
Mass780 g / m
Dimensions
Height75 mm
Width50 m
Depth25 mm

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270992
ECLASS 11.027270992
ECLASS 10.0.127270992
ECLASS 9.027270992
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: GP12/25-75

Associated Products: GP12/25-75

Accessories
Approach stopper, Accessories for closing edge protection, Simple and fast mountingfa