Serviceline Industriële Sensoren
Telefoon +32 3 644 25 00
Serviceline Explosiebeveiliging
Telefoon +32 3 644 25 00
Niet beschikbaar voor verkoop
Niet beschikbaar voor verkoop

Diagnostic Manager Software DTM-FC.ADM

DTM-FC.ADM
  • Software user interface for Advanced Diagnostic Modules
  • Access to mobile ADM via USB-port
  • Embedded expert system gives pointed advice in clear text
  • Includes Commissioning Wizard, data historian, oscilloscope...
  • For FOUNDATION Fieldbus H1 and PROFIBUS PA

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

De complete datasheet als PDF downloaden:


Technische gegevens  DTM-FC.ADM

Productbeschrijving
User-Interface for Advanced Diagnostics, Professional Edition
Software
Hardware requirementsPC with 1 GHz processor and at least 512 MByte RAM
Operating systemWindows 7, VISTA and XP, each with Microsoft .NET Framework 1.1 and PACTwareTM 3.6/4.0
LanguagesEnglish
LicensingNew license:
DTM-FC-ADM full functionality. One licence required per DM-AM Module
Upgrade license:
DTM-FC-ADM.UPG: upgrade of existing license DTM-FC-ADM
Expert SystemBuilt-in expert system interprets behavior of each segment based on rules and gives pointed information in clear text. Precisely diagnosis causes and suggests remedies, which are easy to understand.
Physical Layer DiagnosticsBulk power health, segment voltage, unbalance, noise, signal level, signal polarity, jitter
Commissioning WizardGenerates reports on physical layer and communications data per device or segment. Automates repetitive tasks during commissioning.
Snapshot ExplorerUser interface to review the history of Physical Layer Measurement Reports stored.
History Data ExportExport of long-term history data to Excel and the file formats comma-separated (CSV) or binary for graphic analysis and diagram creation
Integrated oscilloscopeDisplays fieldbus signals in waveform giving greatest detail. To aid troubleshooting activities, even seldom occuring events can be captured using the oscilloscope's many selectable trigger functions.

Classifications

SystemClasscode
ECLASS 13.027242505
ECLASS 12.027242502
ECLASS 11.027242502
ECLASS 10.0.127242502
ECLASS 9.027242502
ECLASS 8.027242502
ECLASS 5.127242502
ETIM 9.0EC000757
ETIM 8.0EC001416
ETIM 7.0EC001416
ETIM 6.0EC001416
ETIM 5.0EC000809
UNSPSC 12.143232901

Details: DTM-FC.ADM

Product Documentation: DTM-FC.ADM

Taalkeuze:
Brief InstructionsTaalBestandstypeBestandsgrootte
Quick Start Guide Diagnostic ManagerENGPDF1520 KB
Manuals
ManualENGPDF1865 KB
Software Information
End-user software license agreement (EULA)ENGPDF37 KB

Software: DTM-FC.ADM

Taalkeuze:
Software ToolsVrijgave-informatieBestandstypeBestandsgrootte
Diagnostic Manager / Diagnostic Manager2.2.4.3610ZIP87499 KB

Aanverwante producten: DTM-FC.ADM

Accessories
Universal DTM host platform, For all DTMs of Pepperl+Fuchs, Approved FDT/DTM technology, Free of charge, Internet download possiblepa
Software for connecting people, information, systems, and devices, For applications developed using .NET, Required to run PACTwarepa