Serviceline Industriële Sensoren
Telefoon +32 3 644 25 00
Serviceline Explosiebeveiliging
Telefoon +32 3 644 25 00

Mounting plate MH-F31/F31K

MH-F31/F31K
  • Hole pattern 30 x 80 mm
  • Mounting plate with shaft

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

De complete datasheet als PDF downloaden:


Technische gegevens  MH-F31/F31K

Productbeschrijving
Mounting plate
Mechanical specifications
MaterialPA 12
Mounting screwcylinder head screws Mounting plate DIN 912
with hexagon socket
General information
Scope of deliveryMounting plate MH-BT65
Mounting plate fixing screw
4 x cylinder head screw DIN 912, M5X12, stainless steel with hexagon socket
4 x serrated lock washer DIN 6797, shape J
Fixing screw for sensor F31
2 x cylinder head screw DIN 912, M5X16, stainless steel with hexagon socket
Fixing screw for sensor F31K
2 x cylinder head screw DIN 912, M5X20, stainless steel with hexagon socket

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273792
ECLASS 10.0.127273792
ECLASS 9.027273792
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: MH-F31/F31K