VisuNet industrial monitors can be directly connected to the graphics card if the PC is located nearby. The monitors come in several variants for use in hazardous areas and in GMP conditions.
VisuNet industrial monitors with direct connections are available in the following versions:
These industrial monitors with direct connection to the PC can be placed directly in Zone 1 hazardous areas.
Industrial monitors with direct connection to the PC for use in hazardous areas and GMP conditions.