Serviceline Industriële Sensoren
Telefoon +32 3 644 25 00
Serviceline Explosiebeveiliging
Telefoon +32 3 644 25 00

RPI Zone 2

Remote process interface for the control room and Zone 2

The remote process interface is the modular system which enables you to connect your field signals of the hazardous and the safe area in a cost-effective manner. RPI connects your conventional sensors and actuators with your process control system via a single fieldbus connection.


Installation in Zone 2

  • Simple, flexible DIN rail mounting with the power rail concept
  • Gateways for the current fieldbusses of process automation
  • Modular due to up to 4 channels in one module
  • HART via PROFIBUS
  • Fully redundant
  • Overvoltage protection easy to mount