Serviceline Industriële Sensoren
Telefoon +32 3 644 25 00
Serviceline Explosiebeveiliging
Telefoon +32 3 644 25 00

Ultrasone niveausensoren

Selecteer uw product

Product

Device for non-contact level measurement, Measuring range up to 5 m in fluids, Measuring range up to 2 m in bulk materials, Quick and simple commissioning via menu-guided onsite operation with four-line display, Optional remote display and operation (up to 20 m from transmitter), Integrated temperature sensor for automatic correction of the temperature dependent sound velocitypa

Device for non-contact level measurement, Measuring range up to 8 m in fluids, Measuring range up to 3.5 m in bulk materials, Quick and simple commissioning via menu-guided onsite operation with four-line display, Optional remote display and operation (up to 20 m from transmitter), Integrated temperature sensor for automatic correction of the temperature dependent sound velocitypa

Device for non-contact level measurement, Measuring range up to 10 m in fluids, Measuring range up to 5 m in bulk materials, Quick and simple commissioning via menu-guided onsite operation with four-line display, Optional remote display and operation (up to 20 m from transmitter), Integrated temperature sensor for automatic correction of the temperature dependent sound velocitypa