Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
De complete datasheet als PDF downloaden:
Supply | ||
---|---|---|
Connection | terminals 17, 18 | |
Rated voltage | 103.5 ... 126 V AC , 45 ... 65 Hz | |
Power dissipation | 2.5 W | |
Power consumption | approx. 3.2 VA | |
Input | ||
Connection | terminals 1-, 2+; 8+, 9- | |
Rated values | acc. to EN 60947-5-6 (NAMUR), see system description for electrical data | |
Open circuit voltage/short-circuit current | approx. 8 V DC / approx. 8 mA | |
Switching point/switching hysteresis | 1.2 ... 2.1 mA / approx. 0.2 mA | |
Pulse/Pause ratio | min. 0.5 ms / min. 0.5 ms | |
Line fault detection | breakage I ≤ 0.1 mA | |
Output | ||
Connection | terminals 10, 11, 12; 13, 14, 15 | |
Output | signal ; relay | |
Contact loading | 253 V AC/2 A/500 VA/cos φ min. 0,7; 125 V AC/4 A/500 VA cos φ min. 0,7; 40 V DC/2 A/80 W ohmic load | |
Energized/De-energized delay | approx. 10 ms / approx. 20 ms | |
Mechanical life | 107 switching cycles | |
Transfer characteristics | ||
Switching frequency | < 10 Hz | |
Directive conformity | ||
Electromagnetic compatibility | Standards | |
Directive 89/336/EEC | EN 61326, EN 50081-2, NE 21 | |
Ambient conditions | ||
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 410 g | |
Data for application in connection with hazardous areas | ||
EC-Type Examination Certificate | PTB 02 ATEX 2065 ; for additional certificates see www.pepperl-fuchs.com | |
Group, category, type of protection | ![]() |
|
Directive conformity | Standards | |
Directive 94/9/EC | EN 50014, EN 50020 |
System | Classcode |
---|---|
ECLASS 13.0 | 27210121 |
ECLASS 12.0 | 27210121 |
ECLASS 11.0 | 27210121 |
ECLASS 10.0.1 | 27210121 |
ECLASS 9.0 | 27210121 |
ECLASS 8.0 | 27210121 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Brief Instructions | Taal | Bestandstype | Bestandsgrootte |
---|---|---|---|
Brief Instructions - WE-System/RPI | ENG | 664 KB |
Certificates | Certificaatnummer | Taal | Bestandstype | Bestandsgrootte |
---|---|---|---|---|
Europe PTB ATEX Category (1) GD | PTB 02 ATEX 2065 | ALL | 663 KB |