Suitable Firmware for VisuNet Remote Monitors and Box Thin Clients

2024-11-19

thin client devices from Pepperl+Fuchs with IGEL OS on the screens

The VisuNet product family from Pepperl+Fuchs offers users a wide range of HMI systems and solutions for a variety of requirements in the process industry. The hardware portfolio of industrial human machine interfaces includes rugged industrial monitors, industrial box thin clients (BTCs), box PCs, tablet thin clients, and the appropriate peripheral devices. For VisuNet remote monitors and BTCs, Pepperl+Fuchs also offers specially developed software that is precisely tailored to the requirements of process automation. 

The latest generation of the innovative VisuNet RM Shell firmware is based on Microsoft® Windows 10 IoT Enterprise LTSC 2021. Via standard Ethernet technology, it allows for quick and easy connection to process control systems or manufacturing execution systems (MES). This means that operating personnel in a plant always have access to all relevant process data and information and can document work steps. VisuNet RM Shell is preinstalled on every Pepperl+Fuchs thin client and is even preconfigured for various control systems. In just a few minutes, the BTCs and remote monitors are ready for use. 



The VisuNet RM Shell firmware is preinstalled on every thin client from Pepperl+Fuchs.

New Option for Linux Users: Preinstalled IGEL OS

To enable users of Linux-based systems to also benefit from the advantages of the VisuNet series, Pepperl+Fuchs now offers the hardware with preinstalled IGEL OS*. The platform-independent operating system for thin clients allows for simple, intelligent, and secure access to virtual applications, desktops, and cloud workspaces. With the new configuration option, the remote monitors of the VisuNet GXP and VisuNet FLX series, as well as the industrial box thin clients from Pepperl+Fuchs, can be quickly and easily integrated into setups in which IGEL OS is already implemented.

*The license for the operating system is to be purchased directly from IGEL.



Pepperl+Fuchs now offers the entire thin client portfolio with the Linux-based IGEL operating system preinstalled.

Option for Rockwell ThinManager Users: ThinManager® Ready Clients


A third thin client option is intended for users who are implementing or already working with a Rockwell ThinManager architecture. In these cases, the thin clients are specially designed, configured, and tested with Rockwell as a “ThinManager Ready” client*. These solutions have a BIOS that is pre-loaded and ready to connect to the ThinManager server. Just like the solutions with RM Shell and IGEL OS, the ThinManager Ready options are available for the entire VisuNet HMI portfolio.

*ThinManager server hardware, software, and licenses can be purchased directly from Rockwell.


Centralized Thin Client Management

For users of the VisuNet RM Shell, Pepperl+Fuchs offers the VisuNet Control Center. This innovative add-on software is specially optimized for the firmware and allows thin clients to be managed efficiently from a single location. The time-consuming entry into hazardous areas or clean rooms is no longer necessary. Administrators can remotely set up monitors, install updates, use remote commands, and even connect via session shadowing to support plant personnel in the event of an error. As a central administration point, the Control Center simplifies support, saves resources, and increases the availability of thin clients. IGEL OS users can also use the Universal Management Suite (UMS) to centrally manage their thin clients.



The VisuNet Control Center allows efficient management of all thin clients with VisuNet RM Shell.

At a Glance

VisuNet RM Shell

  • Firmware based on Microsoft® Windows 10 IoT Enterprise LTSC 2021 specifically for process automation
  • Access to PLC and MES
  • Preinstalled on every thin client from Pepperl+Fuchs
  • Free basic version
  • 5-minute setup due to simple and intuitive operation
  • Add-on tool VisuNet Control Center for efficient thin client management

IGEL OS

  • Platform-independent operating system based on Linux
  • Access to virtual applications, desktops, and cloud workspaces
  • On demand preinstalled on the VisuNet FLX and VisuNet GXP series thin clients and industrial box thin clients
  • Universal Management Suite (UMS) for centralized management

ThinManager Ready

  • Rockwell-specific thin client option
  • Secure remote access and software deployment
  • Software platform that allows for easy connection and full management of thin clients in industrial locations
  • On demand option for VisuNet FLX, and industrial box thin clients

E-news

Abonnez-vous à notre newsletter pour recevoir des actualités et d'autres informations passionnantes provenant du monde de l'automatisation.

S'abonner
amplify–le magazine de Pepperl+Fuchs

Découvrez notre magazine en ligne ! Des témoignages, des rapports d'applications, des interviews et des actualités régionales vous attendent.