Ipari érzékeléstechika
+36 88 545 902
+36 88 560 472
Leválasztók, jelátalakítók
+36 88 545 902
+36 88 560 472

Alumínium profilrendszer (WCS2)

Termék kiválasztás

Következő oldalUtolsó oldal
Product

Butt connector, aluminum, Simple connection of profile rail segmentsfa

Rail bracket with screwed connection, Profile rail simply snap-onfa

Rail bracket with screwed connection for C profile rails, Profile rail simply snap-onfa

WCS2 profile rail, Rapid installation, Holds both, laminate and stainless steel code rails, Long suspension distance, All mounting orientations are possible, Required, if guide trolleys are usedfa

Mounting tool to safely and quickly install the 55 mm code strip in the aluminum profile, Convertible to 70 mm code railfa

WCS2 guiding trolley, Ensures the optimum alignment of reading head and code rail, With prefitted mounting plate for reading head, Cleaning brushes can be applied, Metal rollersfa

WCS2 guiding trolley, Ensures the optimum alignment of reading head and code rail, With prefitted mounting plate for reading head, Cleaning brushes can be appliedfa

WCS2 guiding trolley, Ensures the optimum alignment of reading head and code rail, With prefitted mounting plate for reading head, Cleaning brushes can be applied, Powder coated, Plastic rollersfa

WCS2 locking bracket, Easy setting of fixed pointsfa

WCS2 locking bracket, Easy setting of fixed points, Powder coatedfa
Következő oldalUtolsó oldal

Szűrés a következő szerint: