Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
A teljes adatlap letöltése PDF formátumban:
Termék leírása |
---|
Reflector, round ø 42 mm, snap-in |
General specifications | ||
---|---|---|
Construction type | circular | |
Ambient conditions | ||
Ambient temperature | -20 ... 85 °C (-4 ... 185 °F) | |
Mechanical specifications | ||
Material | PMMA/ABS | |
Dimensions | Diameter: 42 mm | |
Diameter | 42 mm | |
Mounting | Snap-in |
System | Classcode |
---|---|
ECLASS 13.0 | 27273601 |
ECLASS 12.0 | 27273601 |
ECLASS 11.0 | 27273601 |
ECLASS 10.0.1 | 27273601 |
ECLASS 9.0 | 27273601 |
ECLASS 8.0 | 27279203 |
ECLASS 5.1 | 27279203 |
ETIM 9.0 | EC002467 |
ETIM 8.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 5.0 | EC002467 |
UNSPSC 12.1 | 39111818 |
CAD | Nyelv | Fájltípus | Fájlméret |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 33 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |