NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
注: Pepperl+Fuchs GmbH(旧社名)で発行された証明書・適合宣言書などすべての製品関連文書は、Pepperl+Fuchs AG(新社名)にそのまま適用されます。
データシート(PDF):
General specifications | ||
---|---|---|
Switching function | Normally closed (NC) | |
Output type | NAMUR | |
Installation | ||
Inside diameter | 15 mm | |
Measuring cylinder | ||
Diameter | 3 mm | |
Length | 4 mm | |
Output type | 2-wire | |
Nominal ratings | ||
Nominal voltage | 8 V | |
Operating voltage | 5 ... 25 V | |
Switching frequency | 0 ... 1500 Hz | |
Hysteresis | typ. 5% | |
Short-circuit protection | pulsing | |
Current consumption | ||
Measuring plate not detected | min. 3 mA | |
Measuring plate detected | ≤ 1 mA | |
Standard conformity | ||
EMC in accordance with | IEC / EN 60947-5-2:2004 | |
Standards | DIN EN 60947-5-6 (NAMUR) | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Core cross section | 0.14 mm2 | |
Housing material | PBT | |
Degree of protection | IP67 | |
Dimensions | ||
Height | 45 mm | |
Width | 29 mm | |
Length | 25 mm | |
ATEX | ||
Data for Ex areas | ||
Effective internal capacitance | ≤ 35 nF | |
Effective internal inductance | ≤ 15 µH |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |