The barcode scanner VB14N ensures efficient processes with its extremely high read performance. It enables reliable code reading even when challenged with difficult contrasts or very low temperatures. The networking function ID-NET™ (also available with the VB24) is tailored to achieve maximum plant utilization.
The barcode scanner VB34 provides reliable technology for code reading over long distances. Secure identification and maximum user-friendliness are ensured by the automatic focus. This barcode scanner reads codes that are located closely as precisely as barcodes that are about 2 meters away.