Serviceline Industriële Sensoren
Telefoon +32 3 644 25 00
Serviceline Explosiebeveiliging
Telefoon +32 3 644 25 00

Switching Sensor with Measurement Core Technology

Selecteer uw product

Volgende paginaLaatste pagina
Product


Measuring sensor with multiple switch points, small design, background suppression and more adjustable operating modes, IO-Link interface , Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa


Measuring sensor with multiple switch points, small design, background suppression and more adjustable operating modes, IO-Link interface , Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, DuraBeam Laser Sensors - durable and employable like an LED, Reliable detection of all surfaces, independent of color and structurefa


Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red light, IO-Link, 2 x push-pull output, 2 m fixed cable, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Infrared light design, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structurefa


Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red light, IO-Link, 2 x push-pull output, M8 plug, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa


Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red light, IO-Link, 2 x push-pull output, M8 plug, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Infrared light design, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structurefa


Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red laser light, laser class 1, IO-Link, 2 x push-pull output, M8 plug, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, DuraBeam Laser Sensors - durable and employable like an LED, Reliable detection of all surfaces, independent of color and structurefa


Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red light, IO-Link, 2 x push-pull output, 2 m fixed cable, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Infrared light design, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structurefa


Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red light, IO-Link, 2 x push-pull output, M8 plug, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa


Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red light, IO-Link, 2 x push-pull output, M8 plug, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Infrared light design, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structurefa


Measuring sensor with multiple switch points, Medium design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa
Volgende paginaLaatste pagina

Filter Op

De optische sensoren van de R10x- en R20x-series

Voor het eerst is er een consistente reeks sensoroplossingen beschikbaar die optische functieprincipes en innovatieve technologieën in identieke behuizingen verenigt. Gebruikers genieten van een uniform bedieningsconcept voor het volledige portfolio. Ontdek de R100-, R101-, R103-, R200- en R201-series...