Servisní linka pro průmyslové snímače
Servisní linka ochrany před výbuchem

Retroreflective sensor LBGate R18

LBGate R18
  • Photoelectric sensor for detecting people, objects and vehicles
  • Large construction with small housing
  • Not sensitive to ambient light
  • Version for universal voltages
  • Relay output
  • Version with accessories in scope of delivery

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Stáhněte si kompletní katalogový list ve formátu PDF:


Výňatek z katalogového listu: Technická data   LBGate R18

General specifications
Effective detection range0 ... 9000 mm
Reflector distance20 ... 9000 mm
Threshold detection range12 m
Reference targetreflector C110-3
Light sourceLED
Light typemodulated visible red light , 630 nm
Diameter of the light spotapprox. 200 mm at a distance of 6 m
Opening angle3 °
Ambient light limit50000 Lux
Accessories providedreflector C110-3
OMH-RL31-01 mounting bracket with mounting materials
Functional safety related parameters
MTTFd790 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green: power on
Function indicatorLED yellow:
1. LED lit constantly: signal > 2 x switching point (function reserve)
2. LED flashes: signal between 1 x switching point and 2 x switching point
3. LED off: signal < switching point
Electrical specifications
Operating voltage24 ... 240 V AC
12 ... 240 V DC
No-load supply current≤ 40 mA
Power consumption≤ 2 VA
Output
Switching typelight-on
Signal outputRelay, 1 alternator
Switching voltagemax. 250 V AC/DC
Switching currentmax. 3 A
Switching powerDC: max. 150 W AC: max. 750 VA
Switching frequency20 Hz
Response time≤ 25 ms
Conformity
Product standardEN 60947-5-2
Compliance with standards and directives
Standard conformity
StandardsEN 62103
Approvals and certificates
Protection classII , rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1 Output circuit basis insulation of input circuit according to EN 50178, rated insulation voltage 240 V AC
Ambient conditions
Ambient temperature-25 ... 55 °C (-13 ... 131 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Degree of protectionIP67
Connection2 m fixed cable
Material
HousingPolycarbonate
Optical facePMMA
Mass154 g
Dimensions
Height62 mm
Width18 mm
Depth35 mm

Classifications

SystemClasscode
ECLASS 13.027270902
ECLASS 12.027270902
ECLASS 11.027270902
ECLASS 10.0.127270902
ECLASS 9.027270902
ECLASS 8.027270902
ECLASS 5.127270902
ETIM 9.0EC002717
ETIM 8.0EC002717
ETIM 7.0EC002717
ETIM 6.0EC002717
ETIM 5.0EC002717
UNSPSC 12.139121528

Details: LBGate R18

Product Documentation: LBGate R18

Výběr jazyka:
Brief InstructionsJazykTyp souboruVelikost souboru
Instruction leaflet / BeipackzettelALLPDF442 KB

Approvals: LBGate R18

Výběr jazyka:
Declaration of ConformityČíslo certifikátuJazykTyp souboruVelikost souboru
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0831AALLPDF128 KB
EU Declaration of Conformity / EU-KonformitätserklärungDOC-4354ALLPDF2184 KB

Související produkty: LBGate R18

Accessories
Reflector, rectangular 51 mm x 61 mm, mounting holes, fixing strapfa
Reflector with mounting holesfa
Reflector, rectangular 84.5 mm x 84.5 mm, mounting holesfa
Reflector, rectangular 60 mm x 18 mm, mounting holesfa
Reflector, rectangular 182 mm x 42 mm, mounting holesfa
Reflector, round ø 84 mm, central mounting holefa
Reflective tape 100 mm x 100 mmfa
Weather hood for series reflectorfa
Fotoelektrické senzory řad R10x a R20x

Poprvé je k dispozici ucelená řada řešení využívajících fotoelektrické funkční principy a inovativní technologie ve shodných pouzdrech. Uživatelé mohou těžit z jednotné provozní koncepce napříč celým portfoliem. Seznamte se s řadami R100, R101, R103, R200 a R201…

Fotoelektrický senzor ML100

Ať už jde o skleněné solární destičky, nebo desky s plošnými spoji: Fotoelektrické senzory řady ML100 jsou přesně přizpůsobeny požadavkům různých složitých detekčních úloh. Další informace o portfoliu…