Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Stáhněte si kompletní katalogový list ve formátu PDF:
Popis produktu |
---|
Retroreflective sensor with polarization filter for clear object detection |
General specifications | ||
---|---|---|
Effective detection range | 0 ... 3.5 m in TEACH mode ; 0 ... 5 m at switch position "N" | |
Reflector distance | 0 ... 3.5 m in TEACH mode ; 0 ... 5 m at switch position "N" | |
Threshold detection range | 6 m | |
Reference target | H85-2 reflector | |
Light source | LED | |
Light type | modulated visible red light | |
LED risk group labelling | exempt group | |
Diameter of the light spot | approx. 170 mm at a distance of 3.5 m | |
Opening angle | approx. 5 ° | |
Ambient light limit | EN 60947-5-2 | |
Functional safety related parameters | ||
MTTFd | 600 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | LED green: constantly on - power on flashing (4Hz) - short circuit flashing with short break (1 Hz) - IO-Link mode |
|
Function indicator | Yellow LED: Permanently lit - light path clear Permanently off - object detected Flashing (4 Hz) - insufficient operating reserve |
|
Control elements | Teach-In key | |
Control elements | 5-step rotary switch for operating modes selection | |
Contrast detection levels | 10 % - clean, water filled PET bottles 18 % - clear glass bottles 40 % - colored glass or opaque materials Adjustable via rotary switch |
|
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | max. 10 % | |
No-load supply current | < 25 mA at 24 V supply voltage | |
Protection class | III | |
Interface | ||
Interface type | IO-Link ( via C/Q = BK ) | |
IO-Link revision | 1.1 | |
Device ID | 0x110AA0 (1116832) | |
Transfer rate | COM2 (38.4 kBit/s) | |
Min. cycle time | 2.3 ms | |
Process data width | Process data input 2 Bit Process data output 2 Bit |
|
SIO mode support | yes | |
Compatible master port type | A | |
Output | ||
Switching type | The switching type of the sensor is adjustable. The default setting is: C/Q - Pin2: NPN normally-closed / light-on, PNP normally-open / dark-on, IO-Link n.c. - Pin4: open |
|
Signal output | 1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected, overvoltage protected | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA , resistive load | |
Usage category | DC-12 and DC-13 | |
Voltage drop | ≤ 1.5 V DC | |
Switching frequency | 500 Hz | |
Response time | 1 ms | |
Conformity | ||
Communication interface | IEC 61131-9 | |
Product standard | EN 60947-5-2 | |
Approvals and certificates | ||
UL approval | E87056 , cULus Listed , class 2 power supply , type rating 1 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) , movable cable not appropriate for conveyor chains | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 / IP69 / IP69K | |
Connection | Fixed cable, 380 mm, with 4-pin Molex plug. | |
Material | ||
Housing | PC (Polycarbonate) | |
Optical face | PMMA | |
Mass | approx. 36 g | |
Dimensions | ||
Height | 37.1 mm | |
Width | 11 mm | |
Depth | 21.5 mm | |
Cable length | 38 cm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |
Literature | Jazyk | Typ souboru | Velikost souboru |
---|---|---|---|
Application Report - Quality Control in Production Plants | ENG | 803 KB | |
Application Report - Reliable Detecting Foil Tears in Battery Cell Manufacturing | ENG | 163 KB | |
Application Report - Reliable Detection of Clear Bottles | ENG | 145 KB | |
Product information R10x and R20x Series Standard Housings - All Sensing Modes | ENG | 2583 KB |
Product information | Jazyk | Typ souboru | Velikost souboru |
---|---|---|---|
Installation and user instructions for offline parameterization of IO-Link sensors | ENG | 1788 KB |
CAD | Jazyk | Typ souboru | Velikost souboru |
---|---|---|---|
CAD-files 3-D / CAD-Dateien 3-D | ALL | STP | 345 KB |
CAE | |||
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 42 KB |
Certificates | Číslo certifikátu | Jazyk | Typ souboru | Velikost souboru |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
IO-Link Manufacturer Declaration | CERT-4438A | ALL | 227 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-1000E | ALL | 308 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5359 | ALL | 300 KB |
Device Description Files/Drivers | Informace o uvolnění | Typ souboru | Velikost souboru |
---|---|---|---|
Add-On instructions for use in Rockwell Automation® Studio 5000 software with all R10x IO-Link sensors and ICE1, ICE2, and Allen-Bradley® IO-Link masters. / Add-On-Anweisungen für die Verwendung in der Software Rockwell Automation® Studio 5000 mit allen R10x IO-Link-Sensoren, einschließlich ICE1 und ICE2, sowie den Allen-Bradley® IO-Link-Mastern. | 4 / 2021 | ZIP | 38201 KB |
Software Tools | |||
IO-Link Offline Parameterization Tool / IO-Link Offline-Parametriertool | V1.00.006 / 2022-07-10 | ZIP | 96138 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|