Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Stáhněte si kompletní katalogový list ve formátu PDF:
Popis produktu |
---|
Data Matrix control code for PGV system |
General specifications | ||
---|---|---|
Number interval | 1 ... 99999 = Control code number (see Order Information) | |
Ambient conditions | ||
Operating temperature | -30 ... 85 °C (-22 ... 185 °F) | |
Storage temperature | -30 ... 85 °C (-22 ... 185 °F) | |
Environmental resistance | UV radiation Humidity |
|
Chemical resistance | Oils Grease Fuels Weak acids |
|
Mechanical specifications | ||
Material | PC/ABS , Zinc plated steel |
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
ECLASS 5.1 | 27310290 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 43211711 |
Accessory of | ||||||
---|---|---|---|---|---|---|
|