Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Electrical specifications | ||
---|---|---|
Operating voltage | 250 V AC max. , 50 V DC max. | |
Operating current | 5 A AC max. 1 A DC max. | |
Terminal capacity | 4 mm2 | |
Line monitoring | choice of series and EOL resistors on request | |
Function | spring mechanism , with glass protection | |
Mechanical specifications | ||
Cover fixing | M6 stainless steel socket cap head screws | |
Degree of protection | IP66 | |
Cable entry | thru-holes direct through body | |
Cable entry face A | ||
M20 quantity | 2 | |
M20 series | Stopping Plugs, Plastic | |
M20 info | face A/B alternatively by rotating the lower enclosure section | |
Cable entry face B | ||
M20 quantity | 2 | |
M20 series | Stopping Plugs, Plastic | |
M20 info | face A/B alternatively by rotating the lower enclosure section | |
Cable entry face C | ||
M20 quantity | 1 | |
M20 series | Stopping Plugs, Plastic | |
M20 info | face C/D alternatively by rotating the lower enclosure section | |
Cable entry face D | ||
M20 quantity | 1 | |
M20 series | Stopping Plugs, Plastic | |
M20 info | face C/D alternatively by rotating the lower enclosure section | |
Terminal assembly | ||
Terminal capacity | 4 mm2 | |
Number of terminals per rail | 6 | |
Material | ||
Enclosure | Aluminum | |
Glass | 1.6 mm | |
Finish | painted red | |
Seal | Rubber gasket | |
Mass | 0.8 kg | |
Dimensions | ||
Height (A) | 98 mm | |
Width (B) | 95 mm | |
Depth (C) | 76 mm | |
Mounting holes distance (G) | 58.3 mm | |
Mounting holes distance (H) | 78.4 mm | |
Mounting holes diameter (J) | 5 mm | |
Grounding | internal screw joint M4 external grounding bolt M5 |
|
Ambient conditions | ||
Ambient temperature | -40 ... 55 °C (-40 ... 131 °F) | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | SIRA 09 ATEX 2287X | |
Marking | II 1 G Ex ia IIC T* Ga , T4 @ Ta +55 °C | |
International approvals | ||
IECEx approval | IECEx SIR 09.0122X | |
GOST-R approval | POCC GB.JB05.B03365 | |
Conformity | ||
Degree of protection | EN 60529 | |
General information | ||
Scope of delivery | device test key Instruction leaflet |
|
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27110509 |
ECLASS 12.0 | 27110509 |
ECLASS 11.0 | 27110509 |
ECLASS 10.0.1 | 27110509 |
ECLASS 9.0 | 27110509 |
ECLASS 8.0 | 27110509 |
ECLASS 5.1 | 27371220 |
ETIM 9.0 | EC002493 |
ETIM 8.0 | EC002493 |
ETIM 7.0 | EC002493 |
ETIM 6.0 | EC002493 |
ETIM 5.0 | EC001952 |
UNSPSC 12.1 | 39121314 |