Ipari érzékeléstechika
+36 88 545 902
+36 88 560 472
Leválasztók, jelátalakítók
+36 88 545 902
+36 88 560 472

Connecting cable CBL-IDM160-D-J1-U-S18-N0

CBL-IDM160-D-J1-U-S18-N0
  • Connection cable for corded IDM-Z1-x6x-D-* 1-D and 2-D handheld Barcode Readers for easy connectivity of Pepperl+Fuchs VisuNet devices
  • Approved for Zone 1 + 21 (ATEX + IECEx)
  • Compatible to DATL-IDM-DB-S-XX00-N0 (M12 female connector)
  • M12 male connector to RJ50 connector with additional sealing ring

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

A teljes adatlap letöltése PDF formátumban:


Adatlap kivonata: Műszaki adatok  CBL-IDM160-D-J1-U-S18-N0

Termék leírása
Connection cable for IDM-Z1-x6x-D-* corded Handheld Readers
General specifications
ProtocolUSB
Mechanical specifications
ConnectionRJ50 (reader) connector with additional sealing ring to M12 male connector
Cablestraight
Cable length1.8 m

Classifications

SystemClasscode
ECLASS 13.019209090
ECLASS 12.019209290
ECLASS 11.019209290
ECLASS 10.0.119209290
ECLASS 9.019209290
ECLASS 8.019209290
ECLASS 5.127242392
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC001855
UNSPSC 12.131251501

Details: CBL-IDM160-D-J1-U-S18-N0

Function

CBL-IDM160-D-* cables allow plug-and-play connection of the corded IDM-Zx-x6x-D-* handheld barcode readers in combination with the DATL-IDM-DB-S-XX00-N0 cable (only Serial RS-232 handheld readers and base stations are supported), SK-IDM-Zx-* supply module and SK-IDM-Z2-J2-* supply cable to Pepperl+Fuchs thin client / PC units, even in hazardous locations. The cable ends consist of an RJ50 (Reader) connector with additional sealing ring and a M12 male connector.

Kapcsolódó termékek: CBL-IDM160-D-J1-U-S18-N0

Accessory of
Corded 1-D and 2-D Handheld Reader for Zone 1/21, Approved for Zone 1 and 21 (ATEX and IECEx), All 1-D standard barcode families supported, 2-D model supports Data Matrix, QR, and other two-dimensional codes, Fall tested from 2 m to ensure reliabilitypa
Corded 1-D and 2-D Handheld Reader for Zone 1/21, Approved for Zone 1 and 21 (ATEX and IECEx), All 1-D standard barcode families supported, 2-D model supports Data Matrix, QR, and other two-dimensional codes, Fall tested from 2 m to ensure reliabilitypa
Power supply for IDM-Z1-* handheld readers and base station, AC and DC power supplies for IDM-Z1-* handheld readers and base station, Enable operation in Zone 1/21, Sturdy aluminum housingpa
Cable barrier for corded IDM-Z2-* handheld readers and base station, Cable-Barrier for corded 1-D and 2-D reader and base station, Enable operation in Zone 2/22, USB Ex ic (via M12 female socket) connectionpa
Cable barrier for corded IDM-Z2-* handheld readers and base station, Cable-Barrier for corded 1-D and 2-D reader and base station, Enable operation in Zone 2/22, Serial RS-232/422 Ex ic (via M12 female socket) connectionpa
1 m connector cable for corded handheld reader with M12 connector to open cable end, Connector cable for wired 1-D Scanner IDM-Z1-16x-D-1D-J1-S-* and 2-D Scanner IDM-Z1-26x-D-2D-J1-S* and Bluetooth Basestation IDM-Z1-x6x-B-J1-BT-N0, 4-wire with ferrules, IDM Scanner connection via M12-connector, Note: Supports only RS232 Scanner/Basestationpa
Corded 1-D and 2-D Handheld Reader for Zone 2/22, Approved for Zone 2 and 22 (ATEX and IECEx), All 1-D standard barcode families supported, 2-D model supports Data Matrix, QR, and other two-dimensional codes, Fall tested from 2 m to ensure reliabilitypa
Corded 1-D and 2-D Handheld Reader for Zone 2/22, Approved for Zone 2 and 22 (ATEX and IECEx), All 1-D standard barcode families supported, 2-D model supports Data Matrix, QR, and other two-dimensional codes, Fall tested from 2 m to ensure reliabilitypa