Ipari érzékeléstechika
+36 88 545 902
+36 88 560 472
Leválasztók, jelátalakítók
+36 88 545 902
+36 88 560 472

Serial extension cable CBL-IDMx6x-DB-J1-S-C30-N0

CBL-IDMx6x-DB-J1-S-C30-N0
  • Serial extension cable
  • Suitable for Zone 1/21 and Zone 2/22 (ATEX & IECEx)
  • M12 female socket to M12 male connector
  • Protocol: serial

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

A teljes adatlap letöltése PDF formátumban:


Adatlap kivonata: Műszaki adatok  CBL-IDMx6x-DB-J1-S-C30-N0

Termék leírása
Serial extension cable for IDM-Zx-* handheld barcode readers
General specifications
Protocolserial
Mechanical specifications
ConnectionM12 female socket to M12 male connector
Cablecoiled
Cable length3 m

Classifications

SystemClasscode
ECLASS 13.019209090
ECLASS 12.019209290
ECLASS 11.019209290
ECLASS 10.0.119209290
ECLASS 9.019209290
ECLASS 8.019209290
ECLASS 5.127242392
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC001855
UNSPSC 12.131251501

Details: CBL-IDMx6x-DB-J1-S-C30-N0

Function

CBL-IDMx6x-DB-* cables allow plug-and-play extension for IDM-Zx-* handheld barcode readers and base stations / charger. The cable ends consist of M12 female socket to M12 male connector.

Kapcsolódó termékek: CBL-IDMx6x-DB-J1-S-C30-N0

Accessory of
Corded 1-D and 2-D Handheld Reader for Zone 1/21, Approved for Zone 1 and 21 (ATEX and IECEx), All 1-D standard barcode families supported, 2-D model supports Data Matrix, QR, and other two-dimensional codes, Fall tested from 2 m to ensure reliabilitypa
Corded 1-D and 2-D Handheld Reader for Zone 1/21, Approved for Zone 1 and 21 (ATEX and IECEx), All 1-D standard barcode families supported, 2-D model supports Data Matrix, QR, and other two-dimensional codes, Fall tested from 2 m to ensure reliabilitypa
Cable barrier for corded IDM-Z2-* handheld readers and base station, Cable-Barrier for corded 1-D and 2-D reader and base station, Enable operation in Zone 2/22, Serial RS-232/422 Ex ic (via M12 female socket) connectionpa
Cable barrier for corded IDM-Z2-* handheld readers and base station, Cable-Barrier for corded 1-D and 2-D reader and base station, Enable operation in Zone 2/22, USB Ex ic (via M12 female socket) connectionpa
Power supply for IDM-Z1-* handheld readers and base station, AC and DC power supplies for IDM-Z1-* handheld readers and base station, Enable operation in Zone 1/21, Sturdy aluminum housingpa
1 m connector cable for corded handheld reader with M12 connector to open cable end, Connector cable for wired 1-D Scanner IDM-Z1-16x-D-1D-J1-S-* and 2-D Scanner IDM-Z1-26x-D-2D-J1-S* and Bluetooth Basestation IDM-Z1-x6x-B-J1-BT-N0, 4-wire with ferrules, IDM Scanner connection via M12-connector, Note: Supports only RS232 Scanner/Basestationpa
Bluetooth® 1-D and 2-D Handheld Reader for Zone 1/21, Approved for Zone 1 and 21 (ATEX and IECEx), All 1-D standard barcode families supported, 2-D model supports Data Matrix, QR, and other two-dimensional codes, Fall tested from 2 m to ensure reliabilitypa
Bluetooth® 1-D and 2-D Handheld Reader for Zone 1/21, Approved for Zone 1 and 21 (ATEX and IECEx), All 1-D standard barcode families supported, 2-D model supports Data Matrix, QR, and other two-dimensional codes, Fall tested from 2 m to ensure reliabilitypa
Base station for IDM-Z1-* (Non-hazardous areas), Base/charging station for IDM-Z1-x61-M-* Bluetooth® handheld readers, Bluetooth interfacepa
Charging station for IDM-Z1-* without Bluetooth® functionality (Non-hazardous area), Charging station for IDM-Z1-x61-M-* Bluetooth handheld readers, For use in non-hazardous area onlypa
Power supply for IDM* non-Ex base station and charger, AC and DC power supplies for IDM* non-Ex base station and charger, Adapters for EU-type F and US-type B power cordspa