Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
PDF 파일로 된 데이타 시트 다운로드:
제품 설명 |
---|
Pressure relief vent for use with the Pepperl+Fuchs Bebco EPS® purge and pressurization systems |
General specifications | ||
---|---|---|
Series | EPV | |
Hazardous environment | gas or dust | |
Pneumatic parameters | ||
Protective gas supply | instrument grade air or inert gas | |
Pressure requirement | 2" ...5" wc (50.8 mm ... 127 mm wc) | |
Maximum pressure | 5" ... 7" wc (127 mm ... 177 mm wc) | |
Breaking pressure | 0.65" wc (16.5 mm wc) | |
Ambient conditions | ||
Ambient temperature | -29 ... 49 °C (-20.2 ... 120.2 °F) | |
Relative humidity | 5 ... 95 %, noncondensing | |
Mechanical specifications | ||
Material | Body: Exhaust elements: Valve assembly: |
|
Mass | EPV-1-SA-00: 3 lb (1.36 kg) EPV-1-SA-90: 4 lb (1.81 kg) EPV-2-SA-00: 3 lb (1.36 kg) EPV-2-SA-00: 4 lb (1.81 kg) EPV-3-SA-00: 4 lb (1.81 kg) EPV-3-SA-90: 5 lb (2.27 kg) EPV-4-SA-00: 7 lb (3.18 kg) EPV-4-SA-00: 9 lb (4.08 kg) EPV-5-SA-00: 10 lb (4.54 kg) EPV-5-SA-00: 12 lb (5.44 kg) |
|
Mounting | -00: top mount -90: side mount |
|
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. Vents are only certified for use with Pepperl+Fuchs Bebco EPS® purge and pressurization systems. See specific purge and pressurization system for associated certifications. |
System | Classcode |
---|---|
ECLASS 13.0 | 27180591 |
ECLASS 12.0 | 27180591 |
ECLASS 11.0 | 27180591 |
ECLASS 10.0.1 | 27293101 |
ECLASS 9.0 | 27293101 |
ECLASS 8.0 | 27293101 |
ECLASS 5.1 | 40050501 |
ETIM 9.0 | EC000243 |
ETIM 8.0 | EC000243 |
ETIM 7.0 | EC000243 |
ETIM 6.0 | EC000243 |
ETIM 5.0 | EC000243 |
UNSPSC 12.1 | 39121303 |
Product information | 언어 | 파일 타입 | 파일 크기 |
---|---|---|---|
Model EPV Series Data Sheet (USA English) | ENG | 217 KB |
Certificates | 인증서 번호 | 언어 | 파일 타입 | 파일 크기 |
---|---|---|---|---|
Canada, USA FM | CoC 3018335 | ALL | 433 KB |