Serviceline Industriële Sensoren
Telefoon +32 3 644 25 00
Serviceline Explosiebeveiliging
Telefoon +32 3 644 25 00

Interfacemodules

Selecteer uw product

Volgende paginaLaatste pagina
Product


WCS-Interface module with PROFINET interface, Up to 4 read heads can be connected, DIN rail mounting, Integrated switch, Ethernet interface with PROFINETfa

Safe evaluation unit for position and speed monitoring for WCS read heads;
EtherCAT with FSoE protocol, FailSafe over EtherCAT® (FSoE), Certified up to SIL 3 according to IEC 61508 and up to PLe according to EN 13849-1, Safe evaluation unit for WCS3B-LS221-U1 and WCS3B-LS221-U2, Reliable evaluation of position and speedfa

WCS Profibus interface module, Up to 4 read heads can be connected, DIN rail mounting, Integrated switch, PROFIBUS interfacefa

Kit consisting of a safe evaluation unit with fieldbus connection (EtherCAT® with FSoE protocol) and two safeWCS/PUS read heads, FailSafe over EtherCAT® (FSoE), Certified up to SIL 3 according to IEC 61508 and up to PLe according to EN 13849-1, Safe evaluation unit with WCS3B-LS221-U1 and WCS3B-LS221-U2, Reliable evaluation of position and speedfa

WCS CANopen interface module, Up to 4 read heads can be connected, DIN rail mounting, Integrated switch, CANopen interfacefa

WCS DeviceNet interface module, Up to 4 read heads can be connected, DIN rail mounting, Integrated switch, DeviceNet interfacefa

WCS interface module with EtherCAT interface, Up to 4 read heads can be connected, DIN rail mounting, Integrated switch, EtherCAT interfacefa

WCS interface module with EtherCAT interface, Up to 4 read heads can be connected, DIN rail mounting, Integrated switch, EtherCAT interface, Measuring length max. 629 m, Max. measurement length 629 mfa

WCS Ethernet interface module, Up to 4 read heads can be connected, DIN rail mounting, Integrated switch, EtherNet/IPfa

Up to 4 read heads can be connected, DIN rail mounting, Integrated switch, EtherNet/IP, Measuring length max. 629 mfa
Volgende paginaLaatste pagina

Filter Op