Serviceline Industriële Sensoren
Telefoon +32 3 644 25 00
Serviceline Explosiebeveiliging
Telefoon +32 3 644 25 00

Eurocards in the E-System have a high channel density and a favorable price to performance ratio. At a width of only 4TE (20,32mm), up to 8 channels are available. The advantages of space savings with galvanic isolation can be achieved with Eurocards.


Product portfolio of Eurocards

Pepperl+Fuchs offers three series of Eurocards, each with a different pin assignment.


P-Cards

P-Cards Eurocards
P-Cards Eurocards

The P-Cards are the well known Pepperl+Fuchs Eurocards.


AH-Cards

AH-Cards Eurocards
AH-Cards Eurocards

The AH-Cards are pin compatible to the Apparatebau Hundsbach Eurocards.


DT-Cards

DT-cards Eurocards
DT-cards Eurocards

The DT-Cards are pin compatible to the Eurocards of Digitable.



The eurocards system (E-System)—irrespective of isolated amplifier, RTD, transmitter supply or anything else. This is what you can expect:

  • a tight packing density (up to 8 channels on 20.32 mm - 4TE)
  • well-tried and tested technology
  • a complete product program
  • control circuit in EEx ia IIC
  • programmable via every PC


The devices are approved according to the newest ATEX guidelines and part of these standard units also guarantee functional safety according to IEC 61508 without additional costs.

Depending on the hardware structures and the inspection interval, applications can be accessed with SIL1, SIL2 and SIL3.