Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Stáhněte si kompletní katalogový list ve formátu PDF:
Mechanical specifications | ||
---|---|---|
Thread type | metric ISO pitch 1.5 mm or NPT ANSI ASME B1.20.1 | |
Thread size (TD) | see data table | |
Degree of protection | IP66 | |
Material | ||
Finish | inherent color silver | |
Breather drain | brass nickel-plated or AISI 316L (1.4404) stainless steel | |
Washer gasket | aramid fibers bonded with NBR | |
O-Ring | silicone | |
Mass | see data table | |
Dimensions | see data table | |
Ambient conditions | ||
Ambient temperature | -60 ... 85 °C (-76 ... 185 °F) washer gasket: -50 ... 80 °C (-58 ... 176 °F) |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | IMQ 13 ATEX 030X | |
Marking | ![]() Ex eb IIC Gb Ex tb IIIC Db |
|
International approvals | ||
UL approval | ||
cULus | E350312 tested to UL 508A E350312 tested to CSA C22.2 |
|
IECEx approval | IECEx IMQ 14.0003X | |
UKCA approval | CML 21 UKEX 3475X | |
Conformity | ||
Degree of protection | EN 60529 | |
CE marking | 0722 | |
General information | ||
Scope of delivery | K01 - metric variants, individual component: Breather Drain , washer gasket , locknut , Brief instructions K01 - NPT variants, individual component: Breather Drain , locknut , Brief instructions Knn - packing unit with multiple components: Breather Drain , Locknuts , Brief instructions (1 copy) |
|
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27140805 |
ECLASS 12.0 | 27140805 |
ECLASS 11.0 | 27144435 |
ECLASS 10.0.1 | 27144435 |
ECLASS 9.0 | 27144435 |
ECLASS 8.0 | 27149112 |
ECLASS 5.1 | 27149112 |
ETIM 9.0 | EC000814 |
ETIM 8.0 | EC000814 |
ETIM 7.0 | EC000814 |
ETIM 6.0 | EC000441 |
ETIM 5.0 | EC000441 |
UNSPSC 12.1 | 31181702 |
Certificates | Číslo certifikátu | Jazyk | Typ souboru | Velikost souboru |
---|---|---|---|---|
Worldwide Ex tb Ex e | IECEx IMQ 14.0003X | ALL | LINK | --- |