Serviceline Industriële Sensoren
Telefoon +32 3 644 25 00
Serviceline Explosiebeveiliging
Telefoon +32 3 644 25 00

Relaismodules

Selecteer uw product

Product

2-channel, Outputs wired to Ex e terminals, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap)pa

4-channel, Outputs wired to Ex e terminals, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap)pa

8-channel, Outputs with plug-in Ex e terminals, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex e connectionpa

2-channel, Outputs wired to Ex e terminals, Installation in suitable enclosures in Zone 1 or Zone 21, Positive or negative logic selectablepa

4-channel, Outputs wired to Ex e terminals, Installation in suitable enclosures in Zone 1 or Zone 21, Positive or negative logic selectablepa

Filter Op