Serviceline Industriële Sensoren
Telefoon +32 3 644 25 00
Serviceline Explosiebeveiliging
Telefoon +32 3 644 25 00

Montageborden

Selecteer uw product

Product

Universal backplane, Max. 20 slots for I/O modules, Redundancy (field bus and power supply), Installation in Zone 1pa

Base backplane for FB system, Max. 24 slots for I/O modules, Installation in Zone 1, For PROFIBUS, MODBUS RTU or MODBUS TCPpa

Extension backplane for FB system, Max. 24 slots for I/O modules, Installation in Zone 1, For PROFIBUS, PROFINET, MODBUS RTU or MODBUS TCPpa

Universal backplane, Max. 10 slots for I/O modules, Redundancy (field bus and power supply), Installation in Zone 1pa

Base backplane for FB system, Max. 24 slots for I/O modules, Installation in Zone 1, For PROFIBUS, MODBUS RTU or MODBUS TCPpa

Backplane for FB9205 Power Supply, Slots for 2 power supplies, Powert supplies ca be operated separately or parallel, Redundant supplypa

Redundant backplane for FB system, 1 redundant com unit, 1 power supply, 1 bus termination modulepa

Filter Op