Serviceline Industriële Sensoren
Telefoon +32 3 644 25 00
Serviceline Explosiebeveiliging
Telefoon +32 3 644 25 00

Communicatiemodules

Selecteer uw product

Product


Interface between the I/O modules and the PCS/PLC, Com unit for 80 analog or 184 digital channels, Communication via PROFIBUS DP, Installation in suitable enclosures in Zone 1, Fieldbus type: PROFIBUS DP/DP-V1pa

Interface between the I/O modules and the PCS/PLC, Com unit for 80 analog or 184 digital channels, Communication via PROFIBUS DP, Installation in suitable enclosures in Zone 1, Fieldbus type: PROFIBUS DP/DP-V1pa

Communication via PROFINET, Installation in suitable enclosures in Zone 1, Interface between the I/O modules and the PCS/PLC, Non-volatile memory for configuration and parameter settings, Fieldbus type: PROFINETpa

Interface between the I/O modules and the PCS/PLC, Com unit for 80 analog or 184 digital channels, Communication via MODBUS RTU, Installation in suitable enclosures in Zone 1, Fieldbus type: MODBUS RTUpa

Interface between the I/O modules and the PCS/PLC, Com unit for 80 analog or 184 digital channels, Communication via MODBUS TCP, Installation in suitable enclosures in Zone 1, Fieldbus type: MODBUS TCPpa

Interface between the I/O modules and the PCS/PLC, Com unit for 80 analog or 184 digital channels, Communication via PROFIBUS DP, Module can be exchanged under voltage (hot swap), Fieldbus type: PROFIBUS DP/DP-V1pa

Interface between the I/O modules and the PCS/PLC, Com unit for 80 analog or 184 digital channels, Communication via PROFIBUS DP, Installation in suitable enclosures in Zone 1, Fieldbus type: PROFIBUS DP/DP-V1pa

Interface between the I/O modules and the PCS/PLC, Com unit for 80 analog or 184 digital channels, Communication via MODBUS RTU, Installation in suitable enclosures in Zone 1, Fieldbus type: MODBUS RTUpa

Interface between the I/O modules and the PCS/PLC, Com unit for 20 analog or 40 digital channels, Communication via FOUNDATION Fieldbus H1, HART communication via service bus, Fieldbus type: FOUNDATION Fieldbus H1pa

Interface between the I/O modules and the PCS/PLC, Communication via MODBUS TCP, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Fieldbus type: MODBUS TCPpa

Filter Op