Serviceline Industriële Sensoren
Telefoon +32 3 644 25 00
Serviceline Explosiebeveiliging
Telefoon +32 3 644 25 00

3000 Series Type Z purge system

Our Pepperl+Fuchs Bebco EPS 3000 series, Type Z purging system will purge and pressurize the protected enclosure and maintain pressure within the enclosure. The system reduces the classification within the protected enclosure from Division 2 to non-hazardous area.

  • UL, cUL & FM classified 
  • Conforms to NFPA 496 and ISA 12.4 EN 50016
  • For Type Y, Type Z, and Type nP applications 
  • Enclosure volumes to 250 cu. ft.(7.08 cu. m)

Note: Vents are required for most Type Z purge enclosures


Type Z purge system models - 3000 series

3003: Class I Enclosure Volumes ≤ 90 ft3
3004: Class I Enclosure Volumes ≤ 250 ft3


Ontdek de slimste manier om uw explosiegevaarlijke omgeving te beschermen en stel uw eigen purge- en overdruksysteem samen!