工业视觉是未来传感器的关键技术之一。倍加福为客户提供各种传感器和系统,从视觉传感器到根据客户特定应用需求定制的系统解决方案。从自动存储和检索系统的货架精确定位到打印后处理中的纸张验证,倍加福为客户提供为特定应用定制的视觉传感器。基于独特的 SmartRunner 技术的光截面传感器可提供实现可靠的存在性、完整性和位置检测的强大坚固的解决方案,即使是在各种照明环境下的低对比度物体。
倍加福集团公司 VMT Bildverarbeitungssysteme GmbH 的专家与客户合作,开发用于对比的轮廓需求并实施相当复杂创新的图像处理和激光传感器系统,并提供基于传感器的机器人引导和路径校正的完整解决方案。
The 3-D sensors of the SmartRunner Explorer 3-D series are made for goods inspection on conveyor belts or for pick-and-place applications in robotics. The 3-D vision sensor delivers high-precision 3-D point cloud images in addition to 2-D images, and is available with stereo vision technology or time-of-flight (ToF) technology. Commissioning is performed with the intuitively operable ViSolution software—regardless of what technology or sensor version you choose.
倍加福为各种不同行业提供特定应用的视觉传感器解决方案。它们在标准光电传感器和昂贵的视觉系统之间架起了桥梁。
无论表面结构、对比度和颜色如何,倍加福光截面传感器都提供高精确性和可靠性。光截面传感器非常适合检测、监控和保护微小物体。
视觉系统代表了图像处理中复杂的阶段,适用于特定的客户应用需求。VMT Bildverarbeitungssysteme GmbH 是视觉系统的能力中心。
The event camera (IP65/- 30° to + 50°C) continuously records the last 60 seconds of the video stream. It provides a 24/7 live view of your application as well as an internal ring buffer to capture a video recording 60 seconds before and after a trigger event. Digital hardware input allows easy integration for event recording and improved error analysis. Full HMI integration is possible thanks to REST API.