请注意:所有以Pepperl + Fuchs GmbH或Pepperl + Fuchs AG名义发行的产品相关文件,例如证书,合格声明等,同样适用于Pepperl + Fuchs SE。
下载PDF版完整参数表:
产品阐述 |
---|
Photoelectric slot sensor |
General specifications | ||
---|---|---|
Light source | IRED | |
Light type | modulated infrared light | |
Target size | 0.3 mm | |
Slot width | 50 mm | |
Slot depth | 55 mm | |
Ambient light limit | 100000 Lux | |
Functional safety related parameters | ||
MTTFd | 1290 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Function indicator | LED red in connector | |
Control elements | Sensitivity adjuster, light/dark switch | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | 10 % | |
No-load supply current | ≤ 15 mA | |
Output | ||
Switching type | light/dark on | |
Signal output | 1 PNP, short-circuit protected, open collector | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA | |
Repeat accuracy | 0.05 mm | |
Switching frequency | 2 kHz | |
Response time | ≤ 250 µs | |
Compliance with standards and directives | ||
Directive conformity | ||
EMC Directive 2004/108/EC | EN 60947-5-2:2007 | |
Standard conformity | ||
Product standard | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Approvals and certificates | ||
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -20 ... 75 °C (-4 ... 167 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | M8 x 1 connector, 3-pin | |
Material | ||
Housing | powder coated diecast zinc | |
Optical face | glass | |
Mass | 90 g | |
Dimensions | ||
Height | 70 mm | |
Width | 10 mm | |
Length | 80 mm | |
Equipment protection level Gc (nA) | ||
ATEX marking | ![]() |
|
Directive conformity | 94/9/EG | |
Standards | EN 60079-0:2009 , EN 60079-15:2010 , EN 60079-28:2007 | |
General information | ||
Use in the hazardous area | see more details for the use in hazardous areas | |
Category | 3G |
System | Classcode |
---|---|
ECLASS 13.0 | 27270909 |
ECLASS 12.0 | 27270909 |
ECLASS 11.0 | 27270909 |
ECLASS 10.0.1 | 27270909 |
ECLASS 9.0 | 27270909 |
ECLASS 8.0 | 27270909 |
ECLASS 5.1 | 27270909 |
ETIM 9.0 | EC002720 |
ETIM 8.0 | EC002720 |
ETIM 7.0 | EC002720 |
ETIM 6.0 | EC002720 |
ETIM 5.0 | EC002721 |
UNSPSC 12.1 | 39121528 |
Product category / 产品类的 | 光电式接近开关 |
Brief Instructions | 语言 | 文件类型 | 文件大小 |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 330 KB |
CAD | 语言 | 文件类型 | 文件大小 |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 639 KB |
Certificates | 证书号码 | 语言 | 文件类型 | 文件大小 |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-CA-L87056-31-21105002-0 / UL-US-L87056-11-21105002-0 | ALL | 546 KB |