Têtes de lecture/écriture RFID

Choisir votre produit

Page suivanteDernière page
Produit


LF RFID read/write device for IDENTControlfa


LF RFID read/write device for IDENTControlfa


LF RFID read/write device for IDENTControlfa


LF RFID read/write device for IDENTControlfa


HF RFID read/write device, ISO 15693, for IDENTControlfa


HF RFID read/write device, ISO 15693, for IDENTControlfa


HF RFID read/write device, ISO 15693, for IDENTControlfa


UHF RFID read/write device for IDENTControl, Europefa


UHF RFID read/write device, Europefa


UHF RFID read/write device with IO-Link, Europefa
Page suivanteDernière page

Filtrer par

Frequency

Region (UHF)

Communication interface

Max. Reading Distance

Degree of Protection

Special Features

RFID Read/Write Head IUT-F190-B40 with Industrial Ethernet Interface and REST API

Get to know the new IUT-F190-B40, which is designed for medium detection ranges, and can be quickly and easily integrated into OT and IT systems …

Visitez le Hub RFID

Visitez notre « Hub RFID » : ce site Internet spécial constitue une base de connaissances de la RFID. Obtenez des réponses aux questions fréquemment posées et découvrez les applications RFID types…

undefined
^

We value your privacy!

We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.