Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Scarica il Datasheet completo in formato PDF:
Descrizione prodotto |
---|
Permanent magnet for hydraulic cylindrical magnetic field sensors |
Ambient conditions | ||
---|---|---|
Ambient temperature | max. 120 °C (248 °F) | |
Mechanical specifications | ||
Material | NdFeB acc. to ratio 262/135 | |
Dimensions | Height: 10 mm Diameter: 20 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274002 |
ECLASS 12.0 | 27274002 |
ECLASS 11.0 | 27270103 |
ECLASS 10.0.1 | 27270103 |
ECLASS 9.0 | 27270103 |
ECLASS 8.0 | 27270191 |
ECLASS 5.1 | 27270191 |
ETIM 9.0 | EC001487 |
ETIM 8.0 | EC001487 |
ETIM 7.0 | EC001487 |
ETIM 6.0 | EC001487 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31251510 |